Check icon

Success

Your request has been successfully submitted.

Welding

XNX™ Universal Transmitter

XNX™ Universal Transmitter

XNX™ Universal Transmitter_1
Supports the widest range of sensors on a common platform and offers a modular choice of inputs and outputs (saving customers time and money). Product Overview: XNX's advantage comes from a simple-to-use, low-maintenance universal platform that works with other safety equipment on a digital bus system, including Honeywell Analytics’ own Searchline Excel, Optima or other gas detectors, industry standard PLCs and third-party gas monitoring controllers. XNX supports Electrochemical, Infrared and Catalytic Bead gas monitors and uses standard 4-20mA wiring and HART; options include Modbus, Fieldbus (pending) up to three relays and a local Hart Adapter for configuration and diagnostics using existing HART handheld devices. With 200+ unique configurations, XNX satisfies Class 1/Class 2 intrinsically safe, explosion-proof requirements in upstream/downstream oil, chemical, wastewater and other industries. The enclosure is available in stainless steel or aluminum, with a marine-grade coating. Five threaded ports, available in metric or NPT versions, and ruggedized mounting options provide ultimate installation flexibility. Instrumentation built on various sensing technologies can be attached locally to the transmitter or remotely with the appropriate accessories. Features & Benefits: • Flammable gas detection 0 to 100% LFL/LEL • Flexible operation options • Minimal training required Quick Specs: • Material: LM25 aluminum, painted (SS316 painted optional) • Temperature: -40° to +65°C / -40° to +150°F (sensor dependent) • Humidity: 20 to 90% RH (non-condensing) Fire and Gas Consultancy Services
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Brand : Honeywell
Image
SKU
Description
XNXXSC1FM
CARBON MONOXIDE CART 100-1000PPM FM
XNXXSG2SS
XNX sensor Hydrogen 0-10,000ppm
XNXXSY1SS
XNX SENSOR HYDROGEN CYANIDE 0-30 PPM
XNXXSA1SS
XNX sensor Ammonia 0-200ppm (50 to 200ppm, 50ppm)
XNXXSG1SS
XNX sensor Hydrogen 0-1000ppm
XNXXSO1FM
OXYGEN CARTRIDGE 23% VOL FM
XNXXSE1SS
ETHYLENE OXIDE 20 - 50 PPM
XNXXSS1SS
XNX sensor Sulfur Dioxide 0-15.0ppm (5.0 to 20.0ppm, 5.0ppm)
XNXXSH3SS
XNX sensor Hydrogen Sulfide 0-5ppm (1.5 to 5ppm, 0.1ppm)
XNXXSF1SS
XNX SENSOR HF 0-12 PPM
XNXXSO1SS
XNX SENSOR OXYGEN 0-25%VOL (p/n: XNXXSO1SS)
XNXXSA2SS
XNX sensor Ammonia 0-1000ppm (200 to 1000ppm, 50ppm)
XNXXSX1SS
XNX SENSOR CHLORINE DIOXIDE 0-1 PPM (p/n: XNXXSX1SS)
XNXXSH1FM
HYDROGEN SULFIDE 10-50PPM CART FM
XNXXSP1SS
XNX sensor Phosphine 0-1.2ppm (Fixed Scale)
XNXXSN1SS
XNX sensor Nitrogen Dioxide 0-10.0ppm (5.0 to 50.0ppm, 5.0ppm)
XNXXSS2SS
XNX SENSOR SULFUR DIOXIDE 0-50 PPM
XNXXSH2SS
XNX sensor Hydrogen Sulfide 0-100ppm (50 to 500ppm, 10ppm)
XNXXSR1SS
XNX sensor Hydrogen Chloride 0-10ppm (10.0 to 20.0ppm, 1.0ppm)
XNXXSH1SS
XNX sensor Hydrogen Sulfide 0-15ppm (10 to 50ppm, 1ppm)
XNXXSL1SS
XNX sensor Chlorine 0-5.0ppm (5.0 to 20.0ppm, 5.0ppm)
XNXXSC1SS
XNX sensor Carbon Monoxide 0-300ppm (100 to 500ppm, 100ppm)
XNXXSL2SS
XNX sensor Chlorine 0-5.0ppm
XNXXSM1SS
XNX sensor Nitrogen Monoxide 0-100ppm
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now