Check icon

Success

Your request has been successfully submitted.

Welding

Survivair Panther Industrial SCBA (1997-style) (NIOSH)

Industrial SCBA for high heat applications

placeholder
The Panther SCBA is a proven platform with over 20 years of use and abuse by fire fighters. The Kelvar® and Nomex® materials in the harness make this ideal for high heat applications, including fire brigades. The optional Classic facepiece includes an optional welding attachment.
  • Might-Light backpack with lumbar pad for superior comfort and added back support.
  • Second-stage regulator with Air Klic® and first breath release.
  • Compliant to NFPA 1981, 1997 Edition. Not compliant to current NFPA standard.
  • Optional Classic facepiece with welding attachment.
Item numberItem Description
Configured SCBACustom configure your Panther SCBA. Options include
  • Low (2216 psig) or high (4500 psig) pressure,
  • Whistle, warbling whistle or bell,
  • 30-, 45- or 60-minute cylinder, threaded
  • Twenty/20+ facepiece with Kevlar® mesh headnet or 5-strap head harness, or Classic facepiece with welding attachment,
  • Communication systems,
  • Buddy breather and auxiliary airline,
To see all options and build your unique configuration click here
491121Panther SCBA. Complete assembly includes bell alarm,30-minute aluminum cylinder, 2216 psig, threaded,Twenty/20+ medium facepiece with 5-strap head harness.
493121Panther SCBA. Complete assembly includes whistle alarm,30-minute aluminum cylinder, 2216 psig, threaded,Puma hood with medium nose cup.
499121Panther SCBA. Complete assembly includes bell alarm,60-minute aluminum cylinder, 4500 psig, threaded,Twenty/20+ medium facepiece with 5-strap head harness.
APPLICATIONS:
  • Fire Brigades
  • Oil Refineries
  • Smelting Operations
  • HazMat
  • Cylinder Duration : 30 | 45 | 60 minute (time unit)
  • Compatible Facepieces, Helmets or Hoods : Classic | TwentyTwenty Plus
  • Coupler Type : Hansen
  • Maximum Number of Cylinders : 1
  • Facepiece Size : Small | Medium | Large
  • Nose Cup Size : Small | Medium | Large
  • Alarm System Alerts : Bell Alarm | Plain Whistle | Warbling Whistle
  • Facepiece Material : Silicone
  • Cylinder Pressure : 2216 | 3000 | 4500 Unknown unit (psig)
  • Second Stage Regulator : Pilot Valve
  • Head Harness Type : Silicone | Kevlar
  • Cylinder Material : Aluminium | Carbon
Image
SKU
Description
491121
Survivair Cougar 2216 psig, TwentyTwenty Plus medium facepiece, bell alarm, 2216 psig 30-minute aluminum cylinder without locking collar, SAR attachment with Hansen Couplings carrying case.
493121
Survivair 1997-style Panther 2216 psig, TwentyTwenty Plus medium facepiece, bell alarm, 2216 psig 30-minute carbon cylinder without locking collar, SAR attachment with Hansen couplings, carrying case.
499121
Survivair 1997-style Panther 4500 psig, TwentyTwenty Plus medium facepiece, bell alarm, 4500 psig 60-minute carbon cylinder without locking collar, SAR attachment with Hansen couplings, carrying case.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy