Welding
Survivair Cougar SCBA (NIOSH)
Industrial SCBA delivers comfort and reliability for frequent as well as occasional use.
When you need an SCBA that is rugged enough for frequent use, and comfortable enough to be worn while performing your tasks, the answer is the Honeywell Cougar and Puma SCBAs. Both can be custom configured to meet your needs, or ordered preconfigured in the most popular configurations. The Puma hood is ideal for workers who wear prescription glasses or feel claustrophobic with standard facepieces.
APPLICATIONS:
- Comfortable for frequent use.
- Mighty-light backpack is lightweight and easy to use.
- Second-stage regulator with Air Klic® and first breath release.
- Optional Puma hood is easy to don, can be worn with prescription eyewear.
- Optional Classic facepiece with welding attachment.
Item number | Item Description |
Configured SCBA |
|
888888 | |
555555 | |
481121 | |
483121 | |
486121 |
- General industry
- Welding
- HazMat
- Confined space
- Water treatment plants
- Chemical manufacturing
- Nose Cup Size : Small | Medium | Large
- Cylinder Pressure : 2216 | 3000 | 4500 Unknown unit (psig)
- Alarm System Alerts : Bell Alarm | Plain Whistle | Warbling Whistle
- Maximum Number of Cylinders : 1
- Facepiece Size : Small | Medium | Large
- Coupler Type : Hansen
- Cylinder Duration : 30 | 45 | 60 minute (time unit)
- Compatible Facepieces, Helmets or Hoods : Classic | TwentyTwenty Plus
- Facepiece Material : Silicone
- Second Stage Regulator : Pilot Valve
- Head Harness Type : Silicone | Kevlar mesh headnet
- Cylinder Material : Aluminium | Carbon
Name
Description
File size
946.07 KB
550.99 KB
168.49 KB
862.04 KB
Image
SKU
Description
486121
Survivair Cougar 4500 psig, TwentyTwenty Plus medium facepiece, bell alarm, 4500 psig 30-minute carbon cylinder without locking collar, SAR attachment with Hansen couplings, carrying case
483121
Survivair Cougar 2216 psig, TwentyTwenty Plus medium facepiece, bell alarm, 2216 psig 30-minute carbon cylinder without locking collar, SAR attachment with Hansen couplings, carrying case.
481121
Survivair Cougar 2216 psig, TwentyTwenty Plus medium facepiece, bell alarm, 2216 psig 30-minute aluminum cylinder without locking collar, SAR attachment with Hansen couplings, carrying case
555555
Honeywell 4500 psig Cougar™ Industrial SCBA TwentyTwenty Plus medium facepiece bell alarm
888888
Honeywell 2216 psig Cougar™ Industrial SCBA TwentyTwenty Plus medium facepiece bell alarm
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW