Check icon

Success

Your request has been successfully submitted.

Welding

Searchpoint Optima Plus Point Infrared Gas Detector

Searchpoint Optima Plus Point Infrared Gas Detector

Searchpoint Optima Plus Point Infrared Gas Detector_1
Infrared point hydrocarbon gas detector certified for use in potentially explosive atmospheres Product Overview: With over 40 years experience in the design, manufacture, installation and maintenance of point infrared gas detection, Honeywell Analytics currently has a worldwide installed base of over 100,000 infrared point hydrocarbon gas detectors in a wide spectrum of applications from light industrial to the most demanding of offshore environments. Searchpoint Optima Plus is an infrared point Hydrocarbon gas detector certified for use in potentially explosive atmospheres. The unit’s infrared detection principle offers the fastest speed of response and fail-to-safe operation, ensuring that your plant is compliant, your personnel are protected and your production process can deliver maximum uptime. Reduced routine maintenance, when compared with conventional electro-catalytic based gas detectors, provides low ongoing cost of ownership. The development of advanced internal fault diagnostics and false alarm rejection algorithms ensures that the Searchpoint Optima Plus delivers the highest level of operational integrity. Typical Applications Offshore oil and gas platforms, floating production storage and offloading (FPSO) vessels, tankers, onshore oil and gas terminals, refineries, LNG/LPG bottling plants, gas compressor/metering stations, gas turbine power plants, solvent printing and coating plants. Over 100 gas and vapor calibrations available. For a list of gases and vapors that Searchpoint Optima Plus can detect, contact your local distributor. Additional Features and Benefits: Why Searchpoint Optima Plus is the right choice... • Experience gained from over 100,000 units installed worldwide • Improved reliability • Optional HART® over 4-20mA output • Can detect a wide range of hydrocarbon gases including solvents • Increased reliability with no moving parts • Increased stability from self compensating optics • Immune to long term component drift • Remote functional gas test facility • Certified for North American and European Hazardous areas • Increased false alarm rejection • Increased uptime with contaminated optics warning • Dynamic Heating Control ensures condensation free optics • No undetected failures • Improved diagnostics • Integral event logging • Reduced power consumption • Certified to many hazardous area classification schemes including: UL, CSA, ATEX, IECEx and more Why Infrared? • Failsafe operation • Fast speed of response • Reduced routine maintenance • Immune to catalytic poisons • Long operating life • Works in inert atmospheres Features & Benefits: • Over 100,000 units installed worldwide • Improved reliability • Fast speed of response Quick Specs: • Material: 316 stainless steel • Response time: T50 < 3 seconds, T90 < 4 seconds (methane) • Operational and certified: -40° to + 65°C temperature range Fire and Gas Consultancy Services
  • Brand : Honeywell
  • Sub-Category : Infrared Gas Detectors & Transmitters
Image
SKU
Description
2108N4000H
2108N4001N
2108N4001H
2108N4000N
2108N4011H
2108N4011N
2108N4010N
2108N4100H
2108N4010H
2108N4100N
2108N4200H
2108N4210H
2108N4110N
2108N4110H
2108N4210N
2108N4200N
2108N5001H
2108N5000N
2108N5001N
2108N5100H
2108N5110H
2108N5200H
2108N5010N
2108N5200N
2108N5110N
2108N5000H
2108N5010H
2108N5100N
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now