Check icon

Success

Your request has been successfully submitted.

Welding

Pressure Demand SAR with Escape Cylinder (NIOSH)

Pressure Demand SAR with Escape Cylinder (NIOSH)

placeholder
This product provides air from a remote air source for entry into and escape from IDLH atmospheres. Escape cylinders available in 5-, 10- and 15-minute durations.Features & Benefits:
  • The Pressure Demand SAR with Escape Cylinder (Hip-Pac) offers the same reliable facepieces and second stage regulators as the Cougar and 1997-style Panther SCBAs.
  • It allows the user to comfortably wear the respirator to enter an IDLH environment while breathing from a remote air source.
  • Should the air supply be interrupted, the user can switch to the cylinder for escape.
  • The escape cylinder is available in 5-, 10- and 15-minute durations.
  • Includes : Cylinder | Facepiece | Nose Cup | Headstrap | Headnet | Puma Hood | Quick Disconnect
  • Cylinder Duration : 5 | 10 | 15 minute (time unit)
  • Facepiece Material : Silicone
  • Coupler Type : Foster | Schrader | Hansen | Hansen stainless steel
  • Facepiece Size : Small | Medium | Large
  • Nose Cup Size : Small | Medium | Large
  • Maximum Number of Cylinders : 1
  • Head Harness Type : Silicone | Kevlar
  • Second Stage Regulator : Pilot Valve
  • Harness Material : Kevlar/Nomex Blend
  • Cylinder Material : Aluminum | Carbon | Hoop-wrapped Fiberglass
Image
SKU
Description
P968455
Honeywell 2216 psig Panther® PD-SAR TwentyTwenty Plus Small Full Facepiece
P968475
Honeywell 3000 psig Panther® PD-SAR
P968500
Survivair Panther Hip-Pac, w/15-Minute Escape (3000 psig, Hoop-Wrapped Fiberglass), w/Q.D., No Coupling, TC-13F-307
P968410
Honeywell 2216 psig Panther® PD-SAR with Escape Cylinder
P968477
Survivair Panther Hip-Pac, w/10-Minute Escape (3000 psig, Aluminum), w/out Q.D., No Coupling, TC-13F-301
P968457
Honeywell Medium Aluminum Panther® Hip-Pac Supplied Air Respirator
P968605
Honeywell 4500 psig Panther® PD-SAR
P968615
Survivair Panther Hip-Pac, w/10-Minute Escape (4500 psig, Fully Wrapped Carbon), w/Q.D., No Coupling, w/COMPASS Integrated PASS Device, w/Buddy Breather, TC-13F-482
P968411
Panther Hip-Pac, No Facepiece, with 10-Minute Escape, 3000 psig Aluminum, with Quick-Disconnect
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy