Check icon

Success

Your request has been successfully submitted.

Welding

MicroRAE

Enhanced user-friendliness and flexibility for wireless gas detection

MicroRAE_35
The MicroRAE™ is a wireless multi-gas diffusion monitor that simultaneously measures up to four gases, including hydrogen sulfide, carbon monoxide, oxygen and combustibles (LEL). With its multiple wireless connectivity options the MicroRAE can deliver real-time instrument readings location and alarm status to other wireless solutions such as ConneXt Plus, ConneXt Pro, ConneXt Loneworker and Safety Communicator.Features and Benefits:• Available with several wireless technology options: Mesh / Wi-Fi / NB-IoT• Real-time gas concentration reading, location, alarm and status enabled by state of-the-art wireless technology• Bluetooth® low energy connection to a Smart Phone device for uplink data communication and device configuration • Compact and lightweight design• IP-67 water- and dust-resistant case Strong, protective, concussion-proof design• Unmistakable five-way local and remote wireless notification of alarm conditions• Short bump test and calibration time• Filtered LEL sensor options to inhibit sensor poisoning• Global approval for worldwide acceptanceApplication:• Emergency Response• Exploration• Fire Overhaul• Fracking• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue
  • Sub-Category : Multi-Gas
  • Brand : RAE
Name
Description
File size
MicroRAE Wireless, Portabl Four-Gas Detector Brochure
1.65 MB
The ABC’s Of Gases In The Industry
843.47 KB
Confined Spaces And The Construction Industry
828.22 KB
Handling LEL Sensor Poisons
802.3 KB
Image
SKU
Description
M031-4111-200
M031-1111-200
M031-1111-300
M031-3111-200
M031-3111-300
M031-4111-300
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy