Welding
7190 Series Half Mask
7190 Series Half Mask
The 7190 half mask is an innovative design that never goes out of style. The unique coaxial valve system channels air to the worker for maximum filtration use and ease of breathing. The low profile is specifically designed to fit under welding helmets.Features & Benefits:
- Especially designed for use with welding helmets and faceshields, the 7190 half mask is an innovative design that never goes out of style.
- Unique coaxial valve system channels air to the worker for maximum filtration use and ease of breathing.
- Facepiece Material : PVC
- Facepiece Size : Universal
- Valve Type : Coaxial Valve
- Standards : N99 NIOSH
Name
Description
File size
Image
SKU
Description
7190N99
Welding Respirator Assembly, complete with one N99 filter
719009N99
Particulate Filters, N99 replacement for 7190N99 Welding Respirator. (2/PK)
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW