Check icon

Success

Your request has been successfully submitted.

Welding

4200 Series Half Mask

4200 Series Half Mask

placeholder
The 4200 Series are elastomeric half masks with a single particulate filter. Filters are not against the face so they stay cleaner longer. The cradle suspension provides a secure fit. Available in standard model and with mesh screen for welding and grinding operations.Features & Benefits:
  • Cradle suspension with "parking" feature assures mask is handy and at the ready. Latex free.
  • North CFR-1 half masks are ideal for dusty environments that require frequent change out of filters.
  • The welding version features a stainless steel mesh cover to catch sparks and slag.
  • Both the standard and the welding version are shipped with N95 filters.
  • R95 replacement filters are also available for use where oil may be present.
  • Top and bottom headstraps adjust in a single motion for quick and easy donning.
  • Welding version includes mesh screen to catch sparks and slag.
  • Facepiece Material : Elastomeric
  • Standards : N95 NIOSH | R95 NIOSH
  • Color : White | Violet
  • Strap Style : Adjustable Strap
  • Facepiece Size : Small | Medium | Large
Image
SKU
Description
4200L
Respirator Assembly, CFR-1 half mask complete with one N95 filter. Sizes small, medium, and large: add suffix S, M or L
4200S
Respirator Assembly, CFR-1 half mask complete with one N95 filter. Sizes small, medium, and large: add suffix S, M or L
4200M
Respirator Assembly, CFR-1 half mask complete with one N95 filter. Sizes small, medium, and large: add suffix S, M or L
4200MW
Respirator Assembly, CFR-1 half mask for welding complete with one N95 filter. Sizes small, medium, and large: add S, M or L before W suffix.
4200LW
Respirator Assembly, CFR-1 half mask for welding complete with one N95 filter. Sizes small, medium, and large: add S, M or L before W suffix.
42R95
Particulate Filters, R95, for CFR-1 Half Mask. (10/BX)
4200SW
Respirator Assembly, CFR-1 half mask for welding complete with one N95 filter. Sizes small, medium, and large: add S, M or L before W suffix.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy