Check icon

Success

Your request has been successfully submitted.

Welding

4000 Full Facepiece

4000 Full Facepiece

4000 Full Facepiece_1
The 4000 Series Full Facepiece respirator is an industry classic.Features & Benefits:
  • Black facepiece for welding applications.
  • Pliable silicone facepiece ensures comfort.
  • Scratch-resistant lens.
  • Offset brow guard keep lens safe when placed on flat surfaces.
  • 5-point headstrap.
  • CF-SAR conversion kits available .
  • Available in two sizes for wide range of fit.
  • Welding shield easily clamps onto facepiece lens without the use of tools or mask disassembly.
  • Strap Style : 5-Point HeadStrap
  • Facepiece Size : Standardd | Small
  • Connection Type : Threaded
  • Facepiece Material : Black Silicone
  • Nose Cup Size : Standardd | Small
  • Cartridge Type : S-Series
  • Speech Diaphragm : Standard
Image
SKU
Description
420079
Survivair 4000 APR - Full Face Respirator w/Nose Cup, Black, 5-Point Headstrap, Standard S-Series
410079
Survivair 4000 APR - Full Face Respirator w/Nose Cup, Black, 5-Point Headstrap, Small S-Series
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy