Check icon

Success

Your request has been successfully submitted.

Thermal

NorthFlex - Cold Grip Plus 5™

NorthFlex - Cold Grip Plus 5™

NorthFlex - Cold Grip Plus 5™_1
Cold Weather Performance with double the protection! Cold Grip Plus 5 provides a high-level of cut, slash as well as cold weather protection. This flexible, dipped glove is constructed of a highly cut-resistant fiber blend outer shell and brushed acrylic thermal inner. Foam PVC coating is 3/4 dipped to cover more surface area to help inhibit liquid penetration. ANSI A4 cut protection.Features & Benefits:
  • Double layer construction provides a high-level cut-resistant outer shell and thermal inner
  • Outer shell is a 15 gauge seamless knit, lightweight and thin for excellent dexterity
  • Foamed PVC coating has excellent abrasion resistance and grip to help keep hands from slipping over surfaces in wet or dry environments
  • High-visibility orange shell increases worker awareness in low-light environments
  • PVC coating extends over knuckles to help prevent liquid penetration as well as add protection from knuckle abrasions
  • Thermal interior is soft and provides extra cushion for palms of hand
  • Gloves retain flexibility, even at low temperatures
  • Recommended for temperatures down to -15° F (-26° C)
  • EN511 Level 0 permeability to water (Level 0 = water permeation after 30 minutes)
  • ANSI cut level A4 and EN511 level 2 resistance to contact cold
  • Lining Material : Thermal
  • Glove Gauge : 15 gram
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97 Level 4; CE 4542 EN388 Level 5
  • Puncture Resistance : EN388 Level 2
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388 Level 4
  • Standards : ANSI/ISEA 105-ASTM D3389-05, ASTM F1790-97; EN388; EN420; EN511; OSHA 29 CFR 1915.157
Image
SKU
Description
NFD11HD/10XL
COLD GRIP PLUS 5 S10
NFD11HD/11XXL
COLD GRIP PLUS 5 S11
NFD11HD/8M
COLD GRIP PLUS 5 S8
NFD11HD/9L
COLD GRIP PLUS 5 S9
NFD11HD/7S
COLD GRIP PLUS 5 S7
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy