Splash
Honeywell Primair 100 Series Hoods
Honeywell Primair 100 Series Hoods
The Primair 100 Series includes one loose fitting head cover and several hoods that can be used with the CA200 Series PAPR and the CF1000 Series CF-SAR. The manifold directs air over lens to reduce fogging. Triple adjustment headgear for a comfortable fit.Features & Benefits:
- Hoods available with under the chin, nylon collar and full bib versions.
- Hoods with collar and full bib have an assigned protection factor (APF) of 1000.
- Manifold directs air over lens to reduce fogging.
- PA121 and PA141 are coated for protection from intermittent splash.
- Primair 100 Series hoods for use with Compact Air 200 Series PAPR and CF1000 Series continuous flow airline feature a comfortable headgear that directs air over the lens for cooling comfort.
- Triple adjustment headgear for a comfortable fit.
- Size : Small | Medium | Universal
- Hood Material : Spun bond polypropylene, coated spun bond polypropylene
Name
Description
File size
Image
SKU
Description
PA101M
Honeywell Primair™ Medium Facepiece Assembly
PA111
PRIMAIR PA111 (COMPACT AIR TH1 / COMPACT AIR 200 TH3) hood
PA121
PRIMAIR PA121 (COMPACT AIR TH1 / COMPACT AIR 200 TH3) hood
PA132
Primair 100 Series hood with collar, replacement for PA131 (3/BX)
PA141
Primair 100 Series Saranex coated Tyvek hood with adjustable headgear, neck seal, co-polyester visor, and one package (1 set of 3) mylar peel-away cover lens
PA131
Primair 100 Series Tyvek with polyethylene coating hood with adjustable headgear, neck seal, co-polyester visor, and one package (1 set of 3) mylar peel-away cover lens
PA112
Honeywell Primair™ Universal Replacement Hood Assembly
PA102S
Primair loose fitting facepieces, replacement for PA101, (10/BX). Size small.
PA122
Primair 100 Series coated bibbed hood, replacement for PA121. (3/BX)
PA102M
Honeywell Primair™ Medium Replacement Facepiece
PA142
Primair 100 Series coated hood with collar, replacement for PA141 (3/BX)
PA101S
Primair 100 Series Tyvek with polyethylene coating loose fitting facepiece with adjustable headgear, co-polyester visor, size small.
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW