Check icon

Success

Your request has been successfully submitted.

Low Visibility

Honeywell RigDog™ Impact Glove

Honeywell RigDog™ Impact Glove

Honeywell RigDog™ Impact Glove_2
Honeywell RigDog impact-resistant gloves offer excellent metacarpal protection against impact and crush. Polyvinyl chloride (PVC) impact patches are ergonomically placed for optimal protection in Oil and Gas, Construction or Mining applications where risk of hands being impacted is high. RigDog has great safety elements, comfortable and flexible materials and stylish design.Features & Benefits:
  • Molded PVC (Polyvinyl Chloride) material provides excellent metacarpal protection from crush and impact
  • PVC material on knuckles and fingers helps to protect against impact; PVC is also placed on key scrape hazard areas for added protection
  • Hi-Viz Spandex fabric stretches easily for flexing to help reduce hand fatigue; bright yellow color allows for visual identification in low-light environments
  • Silver, reflective piping enhances low-light visual awareness
  • Hook and loop tab closure allows wearer to tighten or loosen cuff for a more comfortable and secure fit
  • Silicone Safety-Grip pattern gives wearer a sure grip in oily and wet environments
  • Cut and sewn synthetic leather glove is stylish, with reinforced thumb-crotch and no palm seams, providing greater wearer comfort
  • Style MPCT1000HD has an inner polar lining for greater thermal protection in cold temperatures
  • Fully washable, adds longevity and helps to restrict bacterial growth
  • CE certified to EN420 and EN3
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105-ASTM D3389-05, ASTM F1790-97; CE 3111 EN 388
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; CE 3111 EN388 Level-3
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; CE 3111 EN388 Level-1
  • Lining Material : Thermal; Fleece
  • Puncture Resistance : CE 3111 EN388 Level-1
  • Coating Material : Silicone
  • Size : Multiple Sizes
Name
Description
File size
Image
SKU
Description
MPCT1000/10XL
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000/9L
Honeywell Size 9 Hi-Viz Yellow and Black RigDog Leather And PVC Full Finger Impact Gloves
MPCT1000HD/11XXL
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000HD/9L
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000/11XXL
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000HD/10XL
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000/7S
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000HD11XXL
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000HD/8M
NA Synthetic/Spandex Black Silicone Palm Clear
MPCT1000/8M
Honeywell Size 8 Hi-Viz Yellow and Black RigDog Leather And PVC Full Finger Impact Gloves
MPCT1000HD/7S
NA Synthetic/Spandex Black Silicone Palm Clear
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy