Check icon

Success

Your request has been successfully submitted.

Impact

Uvex XV100 Series

Uvex XV100 Series

placeholder
Uvex XV100 Series is a quality value-based safety spectacle that provides great fit at a low cost. It is available in Hardcoat and Uvextra anti-fog coating.Features & Benefits:
  • Available in Uvextra Anti-fog coating
  • Available in Hardcoat coating
  • Offered in 3 lens tints including Reflect-50
Certifications
  • ANSI Z87.1+2015
  • CA 26,910 - Brazil
Polycarbonate Lens Coatings available in:
  • Uvextra Anti-Fog coating
  • Anti-scratch Hardcoat coating
Fit:
  • Sleek wrap-around frame style
Protection
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI +2015 certifications
Value Proposition:
  • Low cost at a great fit for environments requiring safety eyewear
Competitive Advantage: SCT
  • Lens Color : Gray | Clear | Silver Mirror
  • Product Platform Advantages : Great protection and comfort at an affordable price.
  • Lens Coating : HC | Uvextra AF | Uncoated
  • Nose Bridge Style : Molded-In
  • Temple Options : Spatula
  • Frame Color : Clear Frosted | Gray Frosted
  • Product Type : Safety Eyewear
Name
Description
File size
Image
SKU
Description
XV103
XV100 Series Protective Eyewear (ANSI Z87+ approved)
XV107
XV100 Series Protective Eyewear (ANSI Z87+ approved) UNCOATED clear
XV102
XV100 Series Protective Eyewear (ANSI Z87+ approved)
XV100
XV100 Series Protective Eyewear (ANSI Z87+ approved)
XV108
XV100 Series Protective Eyewear (ANSI Z87+ approved) UNCAOTED gray
XV101
XV100 Series Protective Eyewear (ANSI Z87+ approved)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy