Check icon

Success

Your request has been successfully submitted.

Impact

Uvex Ultra-spec 1000

Uvex Ultra-spec 1000

placeholder
Ultra-spec 1000 is an uncoated 100% polycarbonate wraparound uni-lens design with side shields. Also referred to as “visitor spec.” Made in USA.Features & Benefits:
  • Uncoated 100% polycarbonate wraparound uni-lens
  • Available in three frame colors
  • Available in 2 lens tints
Certifications:
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uncoated 100% polycarbonate lens
Fit:
  • Wraparound uni-lens design with side shields
Protection:
  • Certified to meet ANSI 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Available in three frame colors
Value Proposition:
  • Made in USA
  • Lens Coating : Uncoated
  • Temple Options : Spatula
  • Frame Color : Clear
  • Lens Color : Clear
  • Product Platform Advantages : OTG/Large Frame; Made in USA
  • Product Type : Safety Eyewear
Image
SKU
Description
S301CS
Ultra-spec 1000
S300CS
Honeywell Uvex Ultra-spec® 1000 Clear Ice Safety Glasses With Clear Uncoated Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy