Check icon

Success

Your request has been successfully submitted.

Impact

Uvex Tectonic

Uvex Tectonic

placeholder
Uvex Tectonic provides lightweight comfort and excellent side protection at a value. It weighs less than 1 ounce, has flexible temples, and wrap-around 9-base curve lens.Features & Benefits:
  • Available in Uvextra Anti-fog or Hardcoat lens coatings
  • 9-base wraparound lens design
  • Weighs less than 1 ounce
  • Flexible temples
  • Available in varied lens tints including mirror
  • ¾ stylish frames
Certifications:
  • ANSI Z87.1+ 2015
Polycarbonate Lens Coatings available in:
  • Uvextra Anti-fog lens coating
  • Scratch-resistant hardcoat coating
Fit:
  • 9-base wrap-around lens design offers close fit and side protection
  • Lightweight (<1 oz) for all day comfort
  • Flexible temples keeps eyewear in place comfortably
Protection:
  • Certified to meet ANSI+ 2015 standards
Value Proposition:
  • Simple, adjustment-free fit for a wide range of faces
  • Nose Bridge Style : Molded-In
  • Temple Options : Bayonette
  • Frame Flexibility : Flexible temple
  • Frame Color : Black
  • Product Platform Advantages : Lightweight, full side comfort and protection at a value.
  • Frame Style : 3/4 Frame
  • Lens Coating : HC | Uvextra AF
  • Product Type : Safety Eyewear
  • Lens Color : Variety of Lens Tints
Image
SKU
Description
XV202
Tectonic Protective Eyewear (ANSI Z87+ Approved)
XV205
Tectonic Protective Eyewear (ANSI Z87+ Approved)
XV201
Tectonic Protective Eyewear (ANSI Z87+ Approved)
XV206
Tectonic Protective Eyewear (ANSI Z87+ Approved)
XV200
Honeywell Uvex Tectonic™ Translucent Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
XV203
Tectonic Protective Eyewear (ANSI Z87+ Approved)
XV204
Honeywell Uvex Tectonic™ Gloss Black Safety Glasses With Silver Anti-Scratch/Hard Coat Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy