Check icon

Success

Your request has been successfully submitted.

Impact

Uvex Sub-Zero Goggle

Uvex Sub-Zero Goggle

placeholder
Uvex Sub-Zero is a ski-inspired safety goggle that provides high-impact protection in indoor cold, or outdoor extreme environments. Featuring HydroShield AF, its soft fame foam and wide, adjustable headband easily confirms to fit a variety of head sizes for a comfortable feel.Features & Benefits:
  • PC, Hydroshield AF (good for temp 20 degrees to -10 degrees)
  • Top and bottom ventilation create airflow
  • Soft face foam
  • Wide, adjustable headband
  • Available in clear and gray lens tints
  • Easy and economical lens replacement system
  • Ski-inspired style for cold and extreme weather
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,819 - Brazil
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Top and bottom ventilation help create airflow to further minimize fogging
Fit:
  • Fits comfortably over most prescription eyewear
  • Lightweight, TPE body provides exceptional comfort and fit
Protection:
  • Available in clear and gray lens tints for a variety of applications
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade –level filtering 99.9% UVB/UVA protection
  • Available in clear and gray lens tints
Value Proposition:
  • Easy and economical lens replacement system
  • High impact protection in cold, extreme environments
Style:
  • Ski-inspired goggle style
  • Headband Included : Yes
  • Headband Color : Black | Gray
  • Frame Flexibility : Adjustable headband
  • Headband Material : Fabric
  • Lens Coating : HydroShield AF
  • Frame Color : Black
  • Product Platform Advantages : Easy, economical lens replacement system. High impact protection in cold, extreme environments. (20 degrees F to -10 degrees F)
  • Lens Color : Clear | Gray
  • Product Type : Safety Goggles
Image
SKU
Description
S2380
UVEX SUB-ZERO BK CLR HC/AF LNS
S2381
UVEX SUB-ZERO BK GRY HC/AF LNS
S720
UVEX SUB-ZERO CLR REPLNS HC/AF
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy