Check icon

Success

Your request has been successfully submitted.

Impact

Uvex Instinct

Uvex Instinct

Uvex Instinct_1
Uvex Instinct offers high protection with a sleek, lightweight frame. Dual 7-base wraparound lens provides side protection, and soft flexible nose “fingers” provide comfortable fit. Ratcheting temples and cushioned browguard contribute to comfort. Offered in Supra-Dura HC and Uvextreme Plus AF.Features & Benefits:
  • Offered in Supra-Dura HC, Uvextreme Plus AF
  • Wraparound lens offers side protection
  • Ratcheting, curved temples, padded temple tips
  • Cushioned browguard deflect impact
  • Nosepiece has soft flexible “fingers”
  • Available in wide assortment of lens tints
  • ¾ lightweight frame, sleek style
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Military ballistic test for impact
Polycarbonate Lens Coatings available in:
  • Uvextreme Plus Anti-Fog coating
  • Supra-Dura Hardcoat coating
Fit:
  • Ratcheting, curved temples, padded temple tips provide exceptional comfort
  • Cushioned browguard deflect impact energy
  • Nosepiece has soft flexible “fingers”
  • ¾ lightweight frame, sleek style
Protection:
  • Offered in high performance Supra-Dura HC and Uvextreme Plus Anti-Fog coatings
  • 7-base wraparound lens offers panoramic field of vision and added side protection
  • Offers a snug yet comfortable fit
  • Available in wide assortment of lens tints useful in various work environments
  • Certified to meet ANSI + 2015 standard
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Military ballistic test for impact
Value Proposition:
  • Very high protection and comfort in a sleek, lightweight frame
  • Frame Style : 3/4 Frame
  • Temple Options : Cushioned
  • Browbar : Cushioned
  • Frame Color : Matte Black
  • Lens Coating : Supra-Dura HC | Uvextreme Plus AF
  • Product Type : General Purpose Eyewear
  • Product Platform Advantages : Very high protection, comfort and style for various work environments.
  • Lens Color : Variety of Lens Tints
  • Frame Flexibility : Adjustable temple
  • Nose Bridge Style : Soft Flexible
Image
SKU
Description
S2820XP
Uvex Instinct Blk Frm/Clear Uvextreme Plus AF Lens
S2822
Uvex Instinct Blk Frm/Amber Supra-Dura HC Lens
S2825XP
Uvex Instinct Blk Frm/SCT Gray Uvextreme Plus AF Lens
S2821XP
Uvex Instinct Blk Frm/Gray Uvextreme Plus AF Lens
S2823
Uvex Instinct Blk Frm/Blue Mirror Supra-Dura HC Lens
S2824
Uvex Instinct Blk Frm/Reflect 50 Supra-Dura HC Lens
S2821
Uvex Instinct Blk Frm/Gray Supra-Dura HC Lens
S2822XP
Uvex Instinct Blk Frm/Amber Uvextreme Plus AF Lens
S2829XP
Uvex Instinct Blk Frm/SCT Low IR Uvextreme Plus Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy