Check icon

Success

Your request has been successfully submitted.

Impact

Uvex Genesis Slim

Uvex Genesis Slim

placeholder
Uvex Genesis S (Slim) offers the protection and comfort of Uvex Genesis in a 6% smaller frame for workers with narrow facial profiles. it's built with MMT and padded temples and tips. Uvex Genesis S has an easy and economical lens replacement system. Frames have a lifetime guarantee. Made in the USA.Features & Benefits:
  • PC lens, Dura-streme HC/AF, Uvextreme AF, Ultra-dura HC, Hydroshield
  • Ratcheting temples, "fingers" on nose, MMT
  • Available in a variety of lens tints
  • Economical lens replacement system. Lifetime frame guarantee
  • ¾ frame, Slim, and built for high performance
Certifications:
  • ANSI Z.87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,819 - South America
  • Meets military Vo ballistic impact requirement
Polycarbonate Lens Coatings available in:
  • Dura-streme dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior
  • Uvextreme antifog
  • Ultra-dura scratch coat
Fit:
  • Built with MMT—Multi-Material Technology providing a high level of adjustability.
  • Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Soft browguard absorbs and diffuses impact
  • Soft flexible "fingers" adjust and conform to almost any nasal profile and reduce slippage
  • Padded temples and tips provide all day-comfort
Protection:
  • Certified to meet ANSI+ and Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Meets military V0 ballistic test for impact
  • SCT "U6" grade -level filtering > 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in many lens tints including SCT (Spectrum Control Technology)
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA
  • Readers available
  • Available in regular size
Style:
  • Full-frame, Sleek, Slim
Competitive advantages:SCT, MMT, Hydroshield AF
  • Product Type : Safety Eyewear
  • Frame Color : Black | Pewter
  • Nose Bridge Style : Flexible | Soft
  • Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA (excl. mirrored lens); Readers & Slim available.
  • Temple Options : Padded
  • Lens Color : Variety of Lens Tints
  • Browbar : Soft
  • Frame Style : 3/4 Frame
  • Lens Coating : Dura-Streme HC/AF | Ultra-Dura HC | Uvextreme AF
  • Frame Flexibility : Adjustable lens inclination and temple length
Image
SKU
Description
S3700D
GENESIS SLIM BLK/PEWT CL DURA
S3701
GENESIS SLIM BLK/PEWTR GY UD
S3704
GENESIS SLIM BLK/PWTR DKGY UD
S3702X
Honeywell Uvex Genesis® Slim Pewter, Black Safety Glasses With Amber Anti-Fog Lens
S3700
GENESIS SLIM BLK/PEWTR CL UD
S3702
GENESIS SLIM BLK/PEWTR AMB UD
S3700X
Honeywell Uvex Genesis® S Black, Yellow Safety Glasses With Clear Anti-Fog Lens
S3701X
GENESIS SLIM BLK/PEWTR GY XT
S3703
GENESIS SLIM BLK/PWT SCTR50 UD
S6610X
Genesis Slim Replacement Lens
S6614
Genesis Slim Replacement Lens
S6610D
Genesis Slim Replacement Lens
S6611X
Genesis Slim Replacement Lens
S6612X
Genesis Slim Replacement Lens
S6610
Genesis Slim Replacement Lens
S6613
Genesis Slim Replacement Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy