Check icon

Success

Your request has been successfully submitted.

Impact

Uvex A800 Series

Uvex A800 Series

Uvex A800 Series_1
Uvex A800 Series provides ultra- lightweight protection and added comfort at a great value. Available in 2 lens coatings: HC and Uvextra AF (on clear and gray lenses). Uvex A800 Series has a 9-base PC wraparound frame, flexible and padded temples, and a non-slip nose bridge.Features & Benefits:
  • PC lens, HC, Uvextra AF (select lenses)
  • Sporty, ultra- lightweight, 9-base wrap-around frame
  • Padded, flexible temple
  • Non-slip, rubber nose bridge
  • Available in many lens tints
Certifications
  • ANSI Z87.1+2015
  • CA 18,821 - Brazil
Polycarbonate Lens Coatings available in:
  • Hardcoat coating, and Uvextra Anti-Fog coating (on clear and gray lenses)
Fit:
  • Full, ultra-lightweight 9-base wrap-around coverage
  • Padded and flexible temple for increased tension control and comfort
  • Non-slip rubber nose bridge
Protection:
  • U6 grade –level lens filters 99.9% UVB/UVA, protecting for far and near UV transmittance
  • Available in multiple lens tints
  • Certified to meet ANSI+ 2015
Value Proposition:
  • Comfort and protection at a value
Style:
  • ¾ frame, sporty
  • Nose Bridge Style : Non-Slip
  • Lens Coating : HC | Fog-Ban AF
  • Product Platform Advantages : Extra comfort and protection at a Value.
  • Temple Options : Padded
  • Frame Style : 3/4 Frame
  • Lens Color : Variety of Lens Tints
  • Product Type : Safety Eyewear
  • Frame Color : Clear | Amber | Gray
  • Frame Flexibility : Flexible
Image
SKU
Description
A804
Honeywell Uvex® A800 Gray Safety Glasses With Silver Anti-Scratch/Hard Coat/Mirror/Indoor/Outdoor Lens
A802
Honeywell Uvex® A800 Gray Safety Glasses With Amber Anti-Scratch/Hard Coat Lens
A800
Honeywell Uvex® A800 Clear Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
A801
Honeywell Uvex® A800 Clear Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
A803
Honeywell Uvex® A800 Amber Safety Glasses With Blue Anti-Scratch/Hard Coat/Mirror Lens
A805
Honeywell Uvex® A800 Gray Safety Glasses With Clear Anti-Fog Lens
A806
Honeywell Uvex® A800 Clear Safety Glasses With Gray Anti-Fog Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy