Check icon

Success

Your request has been successfully submitted.

Impact

Uvex A700 Series

Uvex A700 Series

placeholder
Uvex A700 Series provides lightweight, distortion-free protection and comfort at a great value. Available in 2 lens coatings: HC, and Uvextra AF (on clear and gray lenses). Uvex A700 Series has a 9-base wraparound frame and soft temple tep pads that offer a secure fit.Features & Benefits:
  • PC lens, HC, Uvextra AF (select lenses)
  • Sporty, lightweight, 9-base wrap-around frame
  • Soft, flexible, temple tip pads
  • Available in many lens tints
  • Available in A700 Slim Series
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,822 - Brazil
Polycarbonate Lens Coatings available in:
  • Hardcoat coating, and Uvextra Anti-Fog coating (on clear and gray lenses)
Fit:
  • Lightweight, full 9-base wrap-around coverage
  • Soft temple tip pads for a secure fit
  • Universal nose bridge
  • Available in Slim: 10% smaller/narrower for narrower facial profiles
Protection:
  • U6 grade –level lens filters 99.9% UVB/UVA for far and near UV transmittance
  • Available in multiple lens tints
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Comfort and protection at a value
Style:
  • ¾ frame, sporty
  • Frame Color : Clear | Gray | Amber
  • Frame Style : 3/4 Frame
  • Product Type : Safety Eyewear
  • Nose Bridge Style : Universal
  • Lens Coating : HC | Fog-Ban AF
  • Lens Color : Variety of Lens Tints
  • Temple Options : Padded
  • Product Platform Advantages : Available in A700 Slim; Comfort and protection at a great value.
Name
Description
File size
Image
SKU
Description
A701
Honeywell Uvex® A700 Gray Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
A702
A700 Series Protective Eyewear (ANSI Z87+ /CSA Z94.3 Approved)
A705
Honeywell Uvex® A700 Clear Safety Glasses With Clear Anti-Fog Lens
A704
Honeywell Uvex® A700 Gray Safety Glasses With Silver Anti-Scratch/Hard Coat/Mirror/Indoor/Outdoor Lens
A706
A700 Series Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
A703
Honeywell Uvex® A700 Gray Safety Glasses With Blue Anti-Scratch/Hard Coat/Mirror Lens
A700
Honeywell Uvex® A700 Gray Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy