Check icon

Success

Your request has been successfully submitted.

Impact

Uvex A400 Series

Uvex A400 Series

placeholder
Uvex A400 series safety eyewear is a one-piece wrap-around front with dual lens design. Available with scratch-resistant hardcoat or optional Anti-Fog coating.Features & Benefits:
  • Available in Uvextra lens coating
  • One-piece wrap-around front with dual lens design
  • Available in various frame colors and lens tints
Certifications:
  • ANSI Z87.1+2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra Hardcoat coating
  • Anti-Scratch Hardcoat coating
Fit:
  • One-piece wrap-around front, with dual lens design
Protection:
  • Available in Uvextra Anti-Fog lens coating
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Dependable, cost-effective solution for environments requiring safety eyewear
  • Product Type : Safety Eyewear
  • Lens Coating : HC | Uvextra AF
  • Frame Color : Clear | Amber | Gray
  • Lens Color : Variety of Lens Tints
  • Temple Options : Spatula
  • Product Platform Advantages : Aggressive, one-piece wrap-around front with dual lens design; Available with scratch-resistant hardcoat or optional Anti-Fog coating.
Name
Description
File size
Image
SKU
Description
A400
Honeywell Uvex® A400 Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
A402
A400 Series Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
A401
Honeywell Uvex® A400 Clear Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
A400AF
Honeywell Uvex® A400 Clear Safety Glasses With Clear Anti-Fog Lens
A403
Honeywell Uvex® A400 Gray Safety Glasses With Silver Anti-Scratch/Hard Coat/Mirror Lens
A404
A400 Series Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy