Check icon

Success

Your request has been successfully submitted.

Impact

North Tornado F5 T5750 and T5850

North Tornado F5 T5750 and T5850

placeholder
North Tornado F5 offers safety, protection and fit in 2 series: adjustable curved temples and stylish straight temples. It is available in varied combination of frame colors and lens tints, and in anti-fog and anti-scratch lens coatings. Replacement lens available.Features & Benefits:
  • Available in Uvextra AF or Hardcoat lens coating
  • 9-base wraparound lens design
  • Available in varied lens tints including mirror
  • Replacement lens available
  • ¾ frame
Certifications
  • ANSI Z87.1+ 2015
  • CSA Z94.3 2015
Polycarbonate Lens Coatings available in:
  • Anti-Fog coating
  • Scratch-resistant hardcoat
Fit:
  • 9-base wrap-around lens design
  • T5750 has adjustable, curved temples
  • T5850 has stylish, straight temples
Protection:
  • ANSI Z87.1+ 2015
  • CSA Z94.3 2015
Value Proposition
  • Replacement lens available
  • Lens Coating : Anti-Fog; Anti-Scratch; Anti-UV 99.9%; Anti-Static
  • Product Type : General Purpose Eyewear
  • Frame Color : Black | Gray | Blue
  • Frame Style : 3/4 Frame
  • Product Platform Advantages : 2 styles; Variety of lens tints and replacement lens available.
  • Lens Color : Variety of Lens Tints
  • Temple Options : Spatula | Bayonette
  • Frame Flexibility : Adjustable temple
Name
Description
File size
Image
SKU
Description
452FRL
Replacement lens for ''Tornado F5'' safety glasses, smoke - 4A - 12 per box, 12 boxes per case (144 each).
451FRL
Replacement lens for ''Tornado F5'' safety glasses, clear - 4A - 12 per box, 12 boxes per case (144 each).
454FRL
T57505BL
'Tornado F5'' safety glasses, blue & gray frame, curved temple, clear lens - 12 each per box, 12 boxes per case (144 each).
T57505BA
'Tornado F5'' safety glasses, black & red frame, curved temple, amber lens - 12 each per box, 12 boxes per case (144 each).
T58505BA
'Tornado F5'' safety glasses, black & red frame, straight temple, amber lens - 12 each per box, 12 boxes per case (144 each).
T58505B
'Tornado F5'' safety glasses, black & red frame, straight temple, clear lens - 12 each per box, 12 boxes per case (144 each).
T58505BS
'Tornado F5'' safety glasses, black & red frame, straight temple, smoke lens - 12 each per box, 12 boxes per case (144 each).
T58505BL
'Tornado F5'' safety glasses, blue & gray frame, straight temple, clear lens - 12 each per box, 12 boxes per case (144 each).
T58505BLBLM
'Tornado F5'' safety glasses, blue & gray frame, straight temple, blue-mirror lens - 12 each per box, 12 boxes per case (144 each). Not Anti-Fog.
T58505BTCG
'Tornado F5'' safety glasses, black & red frame, straight temple, I/O lens - 12 each per box, 12 boxes per case (144 each). Not Anti-Fog.
T57505BLBLM
'Tornado F5'' safety glasses, blue & gray frame, curved temple, blue-mirror lens - 12 each per box, 12 boxes per case (144 each). Not Anti-Fog.
T57505B
'Tornado F5'' safety glasses, black & red frame, curved temple, clear lens - 12 each per box, 12 boxes per case (144 each).
T57505BRM
'Tornado F5'' safety glasses, black & red frame, curved temple, red-mirror lens - 12 each per box, 12 boxes per case (144 each). Not Anti-Fog
T57505BTCG
'Tornado F5'' safety glasses, black & red frame, curved temple, I/O lens - 12 each per box, 12 boxes per case (144 each). Not Anti-Fog.
T57505BS
'Tornado F5'' safety glasses, black & red frame, curved temple, smoke lens - 12 each per box, 12 boxes per case (144 each).
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy