Check icon

Success

Your request has been successfully submitted.

Gas Vapors Smoke

Sensepoint XCD RFD

Sensepoint XCD RFD

Sensepoint XCD RFD_13
Your most flexible, practical choice for remote flammable gas monitoring in Class 1, Div 1 areas. Product Overview: Sensepoint XCD RFD (Remote Flammable Detector) has been specifically designed for use with remotely mounted flammable gas sensors. This configuration is ideal for applications where the sensor is required to be mounted remotely from the transmitter in areas where temperatures are well above ambient (up to 150°C/302°F), or that are difficult to access. The transmitter can be mounted at a suitable location away from this area where it is easy to access, view its display and interact with via the user interface. Features & Benefits: • Accurate detection with fast response • Mount sensor up to 100 ft. from transmitter • Easy to read tri-color backlit display Quick Specs: • Input voltage range: 16 to 32 VDC (24 VDC nominal) • Communication: RS485, MODBUS RTU • Mounting: Pole or wall Fire and Gas Consultancy Services
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Brand : Honeywell
Image
SKU
Description
SPXCDALMRFDM
SPXCDASMTX4M
SPXCDASMRFDM
SPXCDALMTX4
SPXCDASMTX4
SPXCDALMTX4M
SPXCDALMRFD
SPXCDASMRFD
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now