Check icon

Success

Your request has been successfully submitted.

Gas Vapors Smoke

Sensepoint XCD

Sensepoint XCD

Sensepoint XCD_1
Transmitter provides comprehensive monitoring of combustible, toxic and Oxygen gas hazards in potentially explosive atmospheres - indoors and outdoors. Product Overiew: Sensepoint XCD now has remote monitoring capabilities for its toxic and Oxygen sensors. Its remote capability is designed to offer excellent flexibility of use and is an ideal solution for hard-to-reach locations or areas where the transmitter needs to be separate from the sensor. With remote toxic and Oxygen sensor mounting of up to 100 feet (30m) away from the transmitter, Sensepoint XCD provides a robust monitoring solution even in challenging environments where detection is difficult, including applications where the point of detection is in an area that is not easily accessible or where the detector would not be visible, like in high or low level concealed areas or outside a room being monitored. Sensepoint XCD is easy to use. The sensor simply plugs into the bottom of the transmitter and the transmitter automatically configures itself accordingly. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit. This enables one-man, non-intrusive operation and reduces routine maintenance time and costs. A tri-color backlit LCD clearly indicates the unit’s status at a glance, even from a distance. A steady green backlight indicates normal operation, flashing yellow indicates fault and flashing red indicates an alarm. All detectors are supplied pre-configured and include two programmable alarm relays, one programmable fault relay as well as an industry standard 4-20mA output (sink or source selectable) and MODBUS communication. The scale, range, relay operation, alarm set point and electronic tag number of the detector can be adjusted using the transmitter's LCD and non-intrusive magnetic switches. Outputs are automatically inhibited during adjustment, thereby reducing the risk of false alarm at the control panel during maintenance. Additional Features and Benefits: All-In-One Gas Monitoring Solution • Flammable (catalytic or infrared), toxic and oxygen versions available • Serves new/retrofit, indoor/outdoor applications • Stainless steel or aluminum explosion-proof housing options • IP66 as standard Proven and Reliable Sensor Technology • SurecellTM electrochemical sensors • Poison immune infrared sensors • Poison resistant catalytic bead sensors • Long life sensors Global Approvals • US and Latin America, European, Canadian and Asian • Compliant with UL, INMETRO, ATEX, IECEx, CSA, KTL, PA, GB and CCCF standards Easy to Use • User friendly and intuitive tri-color backlit display with digits, bar graph and icons • Fully configurable via magnetic switches • Optional remote sensor mounting • Selectable sink or source 4-20mA output • Auto-inhibit during maintenance • MODBUS communications for remote diagnostics/configuration Cost Effective • Common transmitter platform • Minimal training required • Reduced spares • Non-intrusive, one-man operation • Plug-in sensor replacement • MODBUS multi drop option offers cabling savings Simple Installation • Plug-in display module removes to give access to terminal area • Integral mounting bracket • 2 x M20 or ¾” NPT cable/conduit entries • Removable plug/socket type terminal blocks for • Sink/source switch to suit preferred wiring topology • Integral mounting plate attaches to surface, horizontal or vertical piping Features & Benefits: • All-in-one gas monitoring solution • Proven SurecellTM electrochemical sensors • Global approvals Quick Specs: • Input voltage range: 16 to 32 VDC (24 VDC nominal) • Communication: RS485, MODBUS RTU • Certified temperature range: 40° to +149°F (-40° to +65°C) Fire and Gas Consultancy Services
  • Brand : Honeywell
  • Sub-Category : Gas Detection Sensors & Transmitters
Image
SKU
Description
SPXCDALMB1M
SPXCDALMPXM
SPXCDALMRXM
SPXCDALMB1
SPXCDASMB2M
SPXCDALMPX
SPXCDASMB2
SPXCDASMCXM
SPXCDALMB2
SPXCDALMB2M
SPXCDASMRXM
SPXCDASMO1M
SPXCDASMB1M
SPXCDASMPXM
SPXCDASMPX
SPXCDULNB2M
SPXCDASMRX
SPXCDASMB1
SPXCDULNB1
SPXCDULNPX
SPXCDULNPXM
SPXCDUSNB2
SPXCDULNRXM
SPXCDUSNB1M
SPXCDULNB2
SPXCDUSNRX
SPXCDULNB1M
SPXCDUSNPXM
SPXCDUSNNX
SPXCDUSNB2M
SPXCDUSNPX
SPXCDUSNRXM
SPXCDUSNG1M
SPXCDUSNB1
SPXCDULNO1M
SPXCDUSNO1M
SPXCDULNO1
SPXCDULNCX
SPXCDULNCXM
SPXCDULNHXM
SPXCDULNNX
SPXCDULNFX
SPXCDULNFXM
SPXCDULNG1
SPXCDULNHX
SPXCDALMCX
SPXCDALMO1M
SPXCDASMO1
SPXCDALMO1
SPXCDUSNO1
SPXCDALMFXM
SPXCDASMFXM
SPXCDALMG1
SPXCDASMG1
SPXCDALMG1M
SPXCDUSNHXM
SPXCDASMG1M
SPXCDALMHX
SPXCDALMHXM
SPXCDALMRX
SPXCDASMHX
SPXCDUSNNXM
SPXCDALMNX
SPXCDULNNXM
SPXCDASMHXM
SPXCDASMNX
SPXCDUSNCX
SPXCDUSNCXM
SPXCDUSNFX
SPXCDASMCX
SPXCDALMCXM
SPXCDUSNFXM
SPXCDALMFX
SPXCDUSNG1
SPXCDASMFX
SPXCDULNG1M
SPXCDUSNHX
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now