Check icon

Success

Your request has been successfully submitted.

Gas Vapors Smoke

Fendall 2000 Eyewash

Fendall 2000 Eyewash

placeholder
100% Sterile Portable Emergency Eyewash. Comfort features, ergonomic design, and an alarm system help ensure compliance with ANSI 15-minute requirement. 100% Sterile Emergency Eyewash System- the innovation you expect from Honeywell. We’ve listened to our end-users and have built an eyewash station with all of the features and benefits that you would expect in a state-of-the-art portable emergency eyewash station from Honeywell. With the Fendall 2000, injured workers are treated with 100% sterile, buffered and physiologically balanced saline solution free of contaminants, bacteria, corrosives and pollutants.Features & Benefits:
  • Delivers 100% sterile saline from a100% sterile delivery system.
  • Built-in alarm system that sounds when the unit has been activated and again when the injured individual has completed the required 15-minute flush.
  • Sleek assembly that fits nearly anywhere
  • Highly portable and easily moved when work stations move.
  • Easy-view side windows to check sterile solution expiration date and key contact information
  • Meets ANSI Z358.1-2004 15-minute flush requirement for primary eyewash stations
  • Sterile saline solution adheres to FDA requirements for providing sterile eyewash solution in self-contained emergency eyewash stations.
  • Easy-to-install single cartridge with ESP Enabled Safety Products RFID technology features 100% sterile saline
  • Features : Self-Contained and Easy to Install; Unique Nozzle Design; Easy to Install; Easy Maintenance; ESP RFID Technology; Factory-Sealed Fluid Cartridges; Easy Cartridge Replacement and Cartridges; Safety; Reliability; Portable; Integral Fluid Reservoir; Constant Flow Rate; Sterile Saline Eyewash Solution; Buffered; pH Balanced.
  • Flow Duration : 15 minute (time unit)
  • Mounting Style : Wall | Mobile Cart | Mobile Stand
  • Portable : Yes
  • Solution Eyewash : Honeywell 100% Sterile Saline solution cartridge
  • Shelf Life : 24 megaohm
  • RFID Tagged : Yes
  • Maintenance Period : 24 megaohm
Image
SKU
Description
32-002000-0000
Honeywell Fendall 2000™ Sterile Eye Wash Station
32-002010-0000
32-002015-0000
Honeywell Fendall 2000™ Dust Cover
32-ST2050-0000R
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy