Check icon

Success

Your request has been successfully submitted.

Fire

Pressure Demand SAR with Escape Cylinder and Class 3 Miller Fall Protection Harness (NIOSH)

Pressure Demand SAR with Escape Cylinder and Class 3 Miller Fall Protection Harness (NIOSH)

placeholder
This product provides air from a remote air source for entry into and escape from IDLH atmospheres. Its Miller-designed harness is certified as a Class 3 fall protection harness. Escape cylinders available in 5, 10 and 15 minute durations.Features & Benefits:
  • The Hip-Pac with Miller Class 3 Fall Protection Harness combines respiratory protection and Class 3 fall protection into one device.
  • The Hip-Pac offers the same reliable facepieces and second stage regulators as the Cougar and 1997-style Panther SCBAs.
  • It allows the user to comfortably wear the respirator to enter an IDLH environment while breathing from a remote air source.
  • Should the air supply be interrupted, the user can switch to the cylinder for escape.
  • The escape cylinder is available in 5, 10 and 15 minute durations.
  • Nose Cup Size : Small | Medium | Large
  • Coupler Type : Foster | Schrader | Hansen | Hansen stainless steel
  • Facepiece Size : Small | Medium | Large
  • Maximum Number of Cylinders : 1
  • Facepiece Material : Silicone
  • Includes : Class 3 fall protection harness | Cylinder | Facepiece | Nose Cup | Headstrap | Headnet | Puma Hood | Quick Disconnect
  • Cylinder Duration : 5 | 10 | 15 minute (time unit)
  • Head Harness Type : Silicone | Kevlar
  • Second Stage Regulator : Pilot Valve
  • Cylinder Material : Aluminum | Carbon | Hoop-wrapped Fiberglass
  • Harness Material : Kevlar/Nomex Blend
Image
SKU
Description
963104
PNTHR,HIP-PAC,CLS3,10MIN,UNIV
963102
PNTHR,HIP-PAC,CLS3,15MIN,XXL
963100
PNTHR,HIP-PAC,CLS3,15MIN,SM/MD
963103
PNTHR,HIP-PAC,CLS3,10MIN,SM/MD
963101
PNTHR,HIP-PAC,CLS3,15MIN,UNIV
963106
PNTHR,HIP-PAC,CLS3,5MIN,SM/MED
963108
PNTHR,HIP-PAC,CLS3,5MIN,XXL
963105
PNTHR,HIP-PAC,CLS3,10MIN,XXL
963107
PNTHR,HIP-PAC,CLS3,5MIN,UNIV
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy