Check icon

Success

Your request has been successfully submitted.

Fire

FS24X Flame Detector

FS24X Flame Detector

FS24X Flame Detector_1
Sophisticated software algorithms and dual microprocessors ensure that the FS24X has the highest fire detection performance combined with optimal false alarm rejection. Product Overview: The FS24X is the latest generation high technology Multi-Spectrum Triple IR (IR/IR/IR/Visible) Flame Detector, which is part of our FSX family of advanced technology Electro-Optical fire detectors. Using our patented* WideBand IR™, WideBand 4.3 micron IR™, and Visible detection technology, the FS24X is a quantum leap in flame detection. Sophisticated software algorithms and dual microprocessors ensure that the FS24X has the highest fire detection performance combined with optimal false alarm rejection. The WideBand IR™ Infrared technology using high-speed solid-state Quantum sensors allows detection of all types of fires, hydrocarbon and non-hydrocarbon, in all weather conditions. If the detector’s signal is blocked by ordinary window glass, the patented WideBand IR sensors will still alarm to the fire but at a reduced sensitivity and slower response time. Dual microprocessors provide a high level of fail-safe operation combined with fast and reliable performance. The Master Microprocessor performs high-speed digital sampling and signal-processing calculations; while the slave microprocessor handles various sensor data, performs communications, self-diagnostics and provides interface versatility; and additional memory for storing Event Log and FirePic™ data. The FSX family of detectors feature our patented* FirePic data storage and information retrieval facility. FirePic™ records pre-fire data, which can be recovered from the Detector’s non-volatile flash memory for post fire analysis and postulation of the fire cause. Additionally, unique Real-Time Graphing (RTG™) allows viewing of the data that the Detector actually sees. A combination of outputs makes the FS24X a truly versatile detector for today’s demanding industrial requirements. The FS24X Flame Detector has a detection range greater than 200 feet (Very High Sensitivity setting) for the detection of a one square-foot Heptane reference fire and has a cone of vision far greater in volumetric coverage than any other Multi-Spectrum IR Detector. This means fewer detectors can be used as compared to other manufacturers’ detectors. Additional Features and Benefits: Features • Patented* WideBand IR™ Technology • Patented* Electronic Frequency Analysis™ • Visible Sensor for optimum false alarm rejection • Selectable detection sensitivities • Field-of-View: 110° full 100% cone-of-vision (90° full 100% cone-of-vision model also available) • Dual microprocessors for reliable performance • Real-time clock for accurate time dating of events • FirePic™ — pre-fire event data storage • Event log with date and time stamp • RS-485 ModBus communication • Non-Isolated 4-20 mA Analog output (sink or source) • Alarm, Fault and Fire Verification relays • Automatic optical path and electronic self-test • Widest operating temperature range • Patented* Electronics Module for components protection with easy plug-in terminations and field installation • Two ¾” NPT OR 25mm conduit entries • Low power consumption • High RFI and EMI immunity • FM, ATEX, CE mark approvals • Meets SIL 2 requirements Benefits • Detects hydrocarbon and non-hydrocarbon fuel fires in all environmental conditions • User selectable outputs • Optimal false alarm rejection for all environmental conditions • Minimal maintenance for trouble-free operation • PC software and Interface Module (FSIM) for fault diagnostics, real-time graphics (RTGs), and downloading of FirePics™ and event log • Suitable for a wide variety of applications • Easy electronics module replacement • Test lamps for manual testing. Features & Benefits: • Detects hydrocarbon and non-hydrocarbon fuel fires in all environmental conditions • User selection outputs • Optimal false alarm rejection Quick Specs: • Sensitivity: Very high, high, medium and low - switch selectable • Operating voltage: 24 VDC nominal (18-32 VDC) - regulated • Humidity range: 5 to 98% relative humidity, non-condensing Fire and Gas Consultancy Services
  • Brand : Honeywell
  • Sub-Category : Flame Detectors
Image
SKU
Description
FS24X-212-21-1
FS24X-211-21-1
FS24X-212-24-1
FS24X-212-22-1
FS24X-212-23-1
FS24X-911-21-6
FS24X-211-23-1
FS24X-911-21-5
FS24X-911-22-6
FS24X-912-21-1
FS24X-211-22-1
FS24X-911-22-5
FS24X-911-23-5
FS24X-211-24-1
FS24X-911-24-1
FS24X-911-24-6
FS24X-911-21-1
FS24X-911-22-1
FS24X-911-23-1
FS24X-911-24-5
FS24X-912-23-1
FS24X-912-22-1
FS24X-911-23-6
FS24X-912-24-1
FS24X-212-22-4
FS24X-211-24-4
FS24X-212-23-4
FS24X-912-21-4
FS24X-211-21-4
FS24X-912-22-4
FS24X-212-24-4
FS24X-212-21-4
FS24X-912-23-4
FS24X-211-22-4
FS24X-912-24-4
FS24X-211-23-4
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now