Check icon

Success

Your request has been successfully submitted.

Fire

7900 Series Escape Mouthbit

7900 Series Escape Mouthbit

placeholder
The 7900 Series mouthbit respirators offer a quick and economical method to escape non-IDLH emergency situations. Use the respirator as a “visitors escape device” or issue individual respirators to employees as a safety precaution against a potential chemical leak.Features & Benefits:
  • Belt clip for fast and easy access Soft and flexible mouthpiece uses same design used for snorkeling equipment, improves grip and comfort.
  • The 7900 Series mouthbit respirators offer a quick and economical method to escape non-IDLH emergency situations.
  • Use the respirator as a “visitors escape device” or issue individual respirators to employees as a safety precaution against a potential chemical leak Tyvek cover on mouthpiece protects and keeps it clean.
  • Wide nose clip fits most facial types.
  • Gas Protection Type : Chlorine | Hydrogen Chloride | Sulfur Dioxide | Hydrogen Sulfide | Chloride Dioxide | Ammonia
  • Mouthpiece Material : Silicone
  • Material : Styrene | Aluminum
Image
SKU
Description
7904
Honeywell Silicone Amonia/Methyamine Mouthbit Respirator For 7900 Series
7902
Emergency Escape Mouthbit Respirator, complete for Acid Gas (Chlorine, Chlorine Dioxide, Hydrogen Chloride, Hydrogen Sulfide, Hydrogen Chloride, Hydrogen Sulfide, Hydrogen Fluoride and Sulfur Dioxide). Contains one mouthbit respirator with belt clip
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy