Check icon

Success

Your request has been successfully submitted.

Fall from Height

Miller Vi-Go™ Ladder Climbing Safety Systems (Cable)

Miller Vi-Go™ Ladder Climbing Safety Systems (Cable)

placeholder
Vi-Go™ Ladder Climbing Safety Systems provide the ultimate in safety with continuous fall protection when climbing fixed ladders. The systems are available in easy-to-install kits or as a build your own option.Uninterrupted Fall ProtectionUniquely-designed, patent-pending Vi-Go™ Cable Sleeve automatically bypasses intermediate cable guides, keeping both hands free for climbing; travels smoothly along cable and locks instantly in the event of a fall.Easy, One-Hand OperationNo pins/chains or external parts to lose or damage.Features & Benefits:
  • Attachment mechanism engineered to prevent incorrect installation – Unit will not open if attached incorrectly
  • Cable sleeve integrated shock-absorbing element – Provides a “dual shock-absorbing system” to further reduce fall forces. Protects the system and ladder from damage
  • Accommodate up to four (4) workers at a time
  • Accommodate 5/16-in. (8 mm) or 3/8-in. (10 mm) cable
  • Select Automatic or Manual Personal Fall Arrester Cable Sleeves - Both cable sleeves are designed to follow the user along the lifeline while ascending or descending, instantly locking in the event of a fall
Vi-Go System Kits with Automatic Pass-Through
  • Uninterrupted fall protection– Uniquely-designed, patent-pending Vi-Go Cable Sleeve automatically bypasses intermediate cable guides, keeping both hands free for climbing; travels smoothly along cable and locks instantly in the event of a fall
  • Easy, one-hand operationfor attachment/detachment from the system. No pins/chains or external parts to lose or damage
  • Automatic pass-through cable guidessecure lifeline to prevent cable wear and enable the system to accommodate curves.
  • Withstand harsh environments– The Vi-Go Cable Sleeve is constructed with durable, corrosion-resistant aluminum and stainless steel components
  • Attachment mechanism engineered to prevent incorrect installation,ensuring greater safety. Unit will not open if attached incorrectly
  • Cable sleeve integrated shock-absorbing element
  • Accommodate 5/16-in.(8 mm)or 3/8-in.(10 mm)cable
Vi-Go System Kits with Manual Pass-Through
  • Require manual removal/insertionof cable with intermediate guides.
  • Cable guides secure lifelineto prevent cable wear.
  • Manual Vi-Go Cable Sleeve follows the workerwhile ascending and descending.
  • Cable sleeve locks instantlyin the event of a fall.
  • Accommodate 3/8-in.(10 mm)cable.
  • Cable sleeve must be purchased separately.

Build Your Own System- For multiple system installations requiring cutting cable on site

On a job site, exact cable lengths may vary and pre-cut cable length system kits will not meet installation requirements.The solution is toBuild Your Own Systemby selecting the following components:
  • Top bracket assembly
  • Bottom bracket assembly
  • Vi-Go cable guides – continuous or manual -(Minimum one (1) required per 40-ft. [12.2 m] length)1
  • Fast-Attach Fitting for 3/8-in.(10 mm)diameter galvanized steel cable
  • Cable
  • Vi-Go cable sleeve – automatic or manual
  • Material : Galvanized Steel
Image
SKU
Description
150027/40FT
VG/40FT W/5/16 CABLE
TRCS-S/
Manual Pass-Through Cable sleeve w/swivel
TRBB/
Bottom bracket assembly
TRCS-SC/
Manual Pass-Through Cable sleeve w/swivel & carabiner
TRCS-C/
Manual Pass-Through Cable sleeve w/carabiner
TRCS/
Manual Pass-Through Cable sleeve
TRCG/
Cable Guide
TRS-110TB7/110FT
VI-GO MANUAL W/7FT TOP BRKT
TRS/200FT
VI-GO MANUAL CBL CLIMB SYS
TRS-30TB7/30FT
30 ft. Long Vi-Go System with 7' top bracket
TRS/400FT
400 ft. Long Vi-Go System
TRS/110FT
110 ft. Long Vi-Go System
TRS-AC2/
CLAMP ON ANCHOR PT
TRRCA-10/
Rung clamp assembly - 10ft
TRS-50TB10/50FT
50 ft. Long Vi-Go System with 10' top bracket
TRS/40FT
40 ft. Long Vi-Go System
TRS/170FT
170 ft. Long Vi-Go System
TRS/70FT
70 ft. Long Vi-Go System
TRS/130FT
130 ft. Long Vi-Go System
TRS/60FT
60 ft. Long Vi-Go System
TRRCA/
Rung clamp assembly
TRS/100FT
100 ft. Long Vi-Go System
TRS/80FT
80 ft. Long Vi-Go System
TRS/30FT
30 ft. Long Vi-Go System
VG-TB10/40FT
VI-GO AUTO SYS W/10FT TOP BRKT
TRS/230FT
230 ft. Long Vi-Go System
TRTB-7/
7' top bracket assembly for easy transfer from ladder
VG-TB7/10FT
VI-GO AUTO SYS W/7FT TOP BRKT
TRTB-10/
10' top bracket assembly for easy transfer from ladder
TRS/150FT
150 ft. Long Vi-Go System
VG-TB7/210FT
VI-GO AUTO SYS W/7FT TOP BRKT
TRS/120FT
120 ft. Long Vi-Go System
VG-TB7/60FT
VI-GO AUTO SYS W/7FT TOP BRKT
TRS/50FT
50 ft. Long Vi-Go System
TRS/350FT
350 ft. Long Vi-Go System
VG-TB7/40FT
40ft system
VG-TB7/20FT
20ft system
VG/10FT
10ft System
VG/100FT
100ft System
VG/110FT
110ft System
VG-TB10/30FT
30ft system
VG-TB10/110FT
VI-GO AUTO SYS W/10FT TOP BRKT
TRTB/
Top bracket assembly
VG/130FT
130ft System
VG/140FT
140ft System
VG-TB7/70FT
70-ft. Vi-Go System with 7-ft. top bracket assembly and 1 cable guide
VG/120FT
120ft System
VG/230FT
230ft System
VG/170FT
VI-GO AUTO CBL CLIMB SYS
VG/160FT
160ft System
VG/30FT
30ft System
VG/200FT
200ft System
VG/400FT
VI-GO AUTO CBL CLIMB SYS
VG/220FT
VI-GO AUTO CBL CLIMB SYS
VG-TB7/150FT
VI-GO AUTO SYS W/7FT TOP BRKT
VG-TB7/30FT
30ft system
VG-TB7/160FT
VI-GO AUTO SYS W/7FT TOP BRKT
VG/320FT
VI-GO AUTO CBL CLIMB SYS
VG/40FT
40ft System
VG/90FT
90ft System
VG-TB7/50FT
50-ft. Vi-Go System with 7-ft. top bracket assembly and no cable guides
VG/150FT
150ft System
VG/80FT
80ft System
VG/450FT
VI-GO AUTO CBL CLIMB SYS
VG/530FT
VI-GO AUTO CBL CLIMB SYS
VGC/30FT
30ft Galvanized 3/8'' Cable
VGC/100FT
100ft Galvanized 3/8'' Cable
VGC/120FT
VGC/300FT
VI-GO 3/8'' GALV CABLE 300FT
VG/20FT
VI-GO AUTO CBL CLIMB SYS
VG/350FT
VI-GO AUTO CBL CLIMB SYS
VG/270FT
VI-GO AUTO CBL CLIMB SYS
VGC/200FT
200ft Galvanized 3/8'' Cable
VGC/400FT
VI-GO 3/8'' GALV CABLE 400FT
VGC/80FT
VI-GO 3/8'' GALV CABLE 80FT
VG/300FT
300ft System
VG/500FT
VI-GO AUTO CBL CLIMB SYS
VGC/70FT
VI-GO 3/8'' GALV CABLE 70FT
VGC/90FT
VI-GO 3/8'' GALV CABLE 90FT
VGC/40FT
40ft Galvanized 3/8'' Cable
VGH/320FT
HAILO VI-GO AUTO CBL CLIMB SYS
VGC/60FT
60ft Galvanized 3/8'' Cable
VGCG/
Automatic pass-through cable guide
VG/250FT
250ft System
VG/60FT
60ft System
VGSS/530FT
VI-GO AUTO SYS W/SS CABLE
VGSS/120FT
VI-GO AUTO SYS W/SS CABLE
VG/70FT
70ft System
VG/50FT
50ft System
VGWARNLABEL/
LB1019 WARN LABEL VI-GO SYSTEM
VGSS/20FT
20ft Stainless System
VGC/50FT
50ft Galvanized 3/8'' Cable
VGCS-C/
Automatic Pass-Through Cable Sleeve with carabiner
VGH-MB4BOLT
VGHDW/
Hardware kit
VGCS-SC/
Automatic Pass-Through Cable Sleeve with integral swivel and carabiner
VGH-MB2BOLT
VGSS/50FT
50ft Stainless System
TRS/20FT
20 ft. Long Vi-Go System
TRS-AC/
CLAMP-ON ANCHOR PT
VGSS/30FT
30ft Stainless System
VGC/10FT
VGSS/270FT
VGC/160FT
VGSS/100FT
VGSS/350FT
VGSS/40FT
VGSS/80FT
VGSS/250FT
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy