Check icon

Success

Your request has been successfully submitted.

Fall from Height

Miller Titan II T-Flex™ Stretchable Harness

Miller Titan II T-Flex™ Stretchable Harnesses

Miller Titan II T-Flex™ Stretchable Harness_1
WITH UNIQUE ELASTOMER WEBBINGMiller Titan T-FLEX™ Stretchable Harnesses were designed with a durable, stretch webbing construction for improved comfort and greater mobility.QualityIncorporates a tough interwoven webbing built with a patented stretchable elastomer for greater comfort.ConvenientFully adjustable design for maximum comfort.Features & Benefits:Standard Features
  • Non-slip mating buckle chest strap promotes proper fit
  • Leg strap webbing in a contrasting color for ease of donning
  • Back strap increases safety by preventing roll out in the event of a fall
  • Sliding back D-ring and pad ensure correct back D-ring positioning
  • Pull-free lanyard rings for added convenience
  • Meets all applicable OSHA, ANSI and CSA requirements
  • Rated to 400 lbs. (181 kg) capacity
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • D-Ring Material : Steel
  • Chest Strap Buckle Type : Mating Buckle
  • Shoulder Strap Buckle Type : Friction
  • Harness Size : S/M | U | XXL
  • Sub-Pelvic Strap : Yes
  • D-Ring Locations : Back | Side | Front Optional
  • RFID : No
  • Webbing Type : T-Flex
  • Webbing Color : Orange
  • Webbing Material : Polyester
Image
SKU
Description
TF4000/XSAK
TITAN T-FLEX HARNESS
TF4000/UAK
Full-body stretch harness w/sliding back D-ring; mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
TF4000/XXLAK
Full-body stretch harness w/sliding back D-ring; mating buckle legs, chest & shoulder straps; sub-pelvic strap - XXLarge
TF4000/S/MAK
Full-body stretch harness w/sliding back D-ring; mating buckle legs, chest & shoulder straps; sub-pelvic strap - Small/Medium
TF4007/S/MAK
Full-body stretch harness w/sliding back D-ring; side D's, mating buckle legs, chest & shoulder straps; sub-pelvic strap - Small/Medium
TF4000FD/UAK
Full-body stretch harness w/sliding back D-ring, front dee, mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
TF4007/XSAK
TITAN T-FLEX HARNESS
TF4500/XXLAK
Full-body stretch harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - XXLarge
TF4007FD/UAK
TITAN T-FLEX HARNESS FRONT D
TF4500/XSAK
TITAN T-FLEX HARNESS
TF4500FD/UAK
TITAN T-FLEX HARNESS
TF4507/UAK
Full-body stretch harness w/sliding back D-ring; side D's; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - universal
TF4507/XXLAK
Full-body stretch harness w/sliding back D-ring; side D's; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - XXLarge
TF4500/UAK
Full-body stretch harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - universal
TF4507/S/MAK
TITAN T-FLEX HARNESS
TF4500FD/S/MAK
TITAN T-FLEX HARNESS
TF4000/XXXLAK
TITAN T-FLEX HARNESS
TF4507/XSAK
TITAN T-FLEX HARNESS
TF4007/UAK
Full-body stretch harness w/sliding back D-ring; side D's, mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
TF4507/XXXLAK
Full-body stretch harness w/sliding back D-ring; side D's; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - XXX Large
TF4007/XXLAK
TITAN T-FLEX HARNESS
TF4007/XXXLAK
TITAN T-FLEX HARNESS
TF4500/S/MAK
Full-body stretch harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - Small/Medium
TF4500/XXXLAK
Full-body stretch harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap -XXX Large
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy