Check icon

Success

Your request has been successfully submitted.

Fall from Height

Miller Titan II Non-Stretch Harness

Miller Titan II Non-Stretch Harness

Miller Titan II Non-Stretch Harness_1
FOR INDUSTRIAL WORKSITES & PLANTSThe new economical Miller Titan™ II line of harnesses from Honeywell Industrial Safety is an affordable fall protection solution for the general construction, manufacturing, oil and gas (refinery) markets.Increased Worksite SafetyHi-Viz color webbing and ANSI Z359.11 complianceConstruction-Style HarnessDesigned for more comfort and better fit with lighter, strategically-placed padding that provides optimal airflow while working at heights.Features & Benefits:
  • Increased worksite safety with Hi-Viz color webbing and ANSI Z359.11 compliance
  • Easier vertical adjustability that stays in place
  • Slip resistant back D-ring pad and forward positioned side D-rings, keeping your tool bags in the right place
  • Oversized ID tags provide quick and easy harness size identification
  • Back strap increases safety by preventing roll out in the event of a fall
  • More comfort and better fit with lighter, strategically-placed padding that provides optimal airflow
  • Rated for a 400-lbs. (181.4 kg) worker
  • Meets all applicable OSHA, ANSI and CSA requirements
  • Available with patented, stretchable elastomer or lightweight non-stretch webbing
  • D-Ring Material : Steel
  • D-Ring Locations : Back | Front | Side
  • Sub-Pelvic Strap : Yes
  • Chest Strap Buckle Type : Mating Buckle
  • Shoulder Strap Buckle Type : Friction
  • Webbing Color : Orange
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • Webbing Type : Non-Stretchable
  • Webbing Material : Polyester
  • RFID : No
  • Harness Size : S/M | U | XXL
Image
SKU
Description
T2000/UAK
TITAN 3PT HARN. W/BACK D, M.B
T4000FD/UAK
Titan 5-point harness with front d-ring and mating buckle legs
T4007FD/UAK
Full-body harness w/sliding back D-ring; front D-ring, side D's, mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
T4000/UAK
Full-body harness w/sliding back D-ring; mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
T4500FD/UAK
Titan 5-point harness with front d-ring and tongue buckle legs
T4500/UAK
Full-body harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - universal
T4007/UAK
Full-body harness w/sliding back D-ring; side D's, mating buckle legs, chest & shoulder straps; sub-pelvic strap - universal
T4507FD/UAK
Titan 5-point harness with front and side d-rings and tongue buckle legs
T4507/UAK
Full-body harness w/sliding back D-ring; side D's; tongue buckle legs, mating buckle chest & shoulder straps; sub-pelvic strap - universal
T4577/UAK
Full-body harness w/sliding back D-ring; tongue buckle legs, mating buckle chest & shoulder straps; 6'' back-pad w/ side D's; removable tool belt; sub-pelvic strap - universal
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy