Fall from Height
Miller MiniLite™ Fall Limiters
Miller MiniLite™ Fall Limiters
The Miller MiniLite™ Fall Limiter is an 11 ft. (3.3 m) self-retracting web lanyard with a quick-activating braking system that limits free falls.Comfort & ConvenienceLightweight, compact design that fits in the palm of your hand.Increased SafetyCompared to shock-absorbing lanyards, a fall limiter eliminates the need for extended fall distance clearance, minimizing the risk of injuries.Features & Benefits:
- Offers up to 11-ft.(3.3 m)of working capacity
- Quick-activating, high-strength stainless steel braking system
- Corrosion-resistant interior, frame, and components
- No annual factory recertification required
- High-impact protective outer cover; visual load indicator
- Available with a variety of integral anchorage connectors
- Rated to 310 lbs.(140.6 kg)capacity
- Without connection
- Steel twist-lock carabiner
- Stainless steel swivel shackle
- Carabiner and swivel shackle
- Attached 3' (1m) cross-arm strap
- Locking rebar hook
- Rebar hook and swivel shackle
- Locking snap hook
- Snap hook and swivel shackle
- Web Loop
- Locking Snap Hook
- Swivel snap hook
- Locking Rebar Hook
- Lifeline Connector : Locking Snap Hook
- Housing Material : Thermoplastic Cover
- Lifeline Material : Polyester | Vectran
Name
Description
File size
2.12 MB
3.37 MB
Image
SKU
Description
FL11-12-Z7/11FT
MiniLite with Captive Eye Carabiner and Steel Locking Snap Hook with on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-4-Z7/11FT
MiniLite with attached 3-ft. (1 m) Cross-Arm Strap Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate on lanyard end
FL11-14-Z7/11FT
MiniLite with Aluminum Twist-Lock Carabiner and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-5-Z7/11FT
MiniLite with Steel Locking Rebar Hook and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-Z7/11FT
MiniLite with No Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate
FL11-11-Z7/11FT
MiniLite with Steel Locking Snap Hook and Swivel Shackle and Steel Locking Rebar Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-13-Z7/11FT
MiniLite with No Unit Connector and Aluminum Locking Snap Hook with 3,600-lb. gate on lanyard end
FL11-0-Z7/11FT
MiniLite with No Unit Connector and Swivel Snap Hook with 3,600-lb. rated gate on lanyard end
FL11-1-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-15-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-3-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-16-Z7/11FT
MiniLite with Aluminum Locking Snap Hook and Swivel Shackle and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
FL11-2-Z7/11FT
MiniLite with Stainless Steel Swivel Shackle Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate on lanyard end
FL11-7-Z7/11FT
MiniLite with Steel Locking Snap Hook on unit connector and lanyard ends. Includes connectors with 3,600-lb. rated gates.
FL11-6-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-8-Z7/11FT
The MiniLite™ is an 11 ft. self-retracting web lanyard with a quick-activating braking system that limits free falls. In contrast to shock-absorbing lanyards, a Fall Limiter eliminates the need for extended fall distance clearance.
FL11-10/11FT
FL11-9/11FT
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW