Extreme Environment
ToxiRAE Pro LEL
Wireless, portable combustible gas and vapor monitor
For environments where combustible gases can pose a threat to your workers and your facility, this personal wireless monitor provides the visibility you need for fast incident response. The ToxiRAE Pro LEL features the most extensive on-board gas library in its class, plus 55 built-in correction factors for improved accuracy. The wireless connectivity delivers real-time data about proximity to the lower explosive limit (LEL) directly to a central command station. And with a built-in man-down alarm, you can be confident your workers are safe. The compact design of the ToxiRAE Pro LEL ensures it won’t interfere with work activities, while the replaceable sensor, filter, and battery make it easy to maintain.
Features and Benefits:
• Personal wireless monitor for combustible gases
• Delivers results as a percentage of the lower explosive limit (LEL)
• Most extensive on-board gas library in its class
• 55 built-in correction factors
• 5-way local and remote wireless alarm
• Water-, dust-, and shock-resistant
• Built-in man-down alarm
• Compatible with AutoRAE 2
• Fully automatic bump testing and calibration
Application:
• Confined Space Entry
• Emergency Response
• Environmental Cleanups/ Remediation
• Exploration
• Fire Overhaul
• Hazmat Response
• Plant Shutdown & Turn-Around
• Urban Search & Rescue
- Sub-Category : Single-Gas
- Brand : RAE
Name
Description
File size
2.02 MB
Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
1.17 MB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Image
SKU
Description
G02-B030-000
G02-B034-000
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW