Extreme Environment
Honeywell BW™ MicroClip Series
Honeywell BW™ MicroClip Series
The industrial Honeywell BW™ MicroClip Series is the world’s most popular multi-gas portable detector, delivering long runtime and reliability — plus small size, low cost and the easiest user experience.
Overview:
Small size. Easy to use. Reliable operation. Affordable protection. With that combination of benefits, it’s no wonder the Honeywell BW™ MicroClip Series is the world’s most popular multi-gas detector.
The latest addition to the Honeywell BW™ MicroClip Series is the Honeywell BW™ MicroClip X3. This model offers a three-year warranty and an all-new O2 sensor — along with all the other benefits of workers’ favorite four-gas detector — to deliver the best combination of reliability, cost of ownership and ease of use.
Honeywell BW™ MicroClip Series features:
• Simultaneously monitor for up to four gases including O2, H2S, CO and combustibles
• Battery runtime of 18 hours in normal temperatures; cold weather guarantee of at least 12 hour runtime for full warranty period.
• New IP68 rating for unmatched water protection, giving workers the confidence that it will stand up to challenging conditions.
Features & Benefits:
• NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty
• Honeywell BW™ MicroClip XL for standard operation with 2-year warranty
• Guaranteed to run an entire shift — even at -4°F (-20°C)
• NEW! IP68 rating — unmatched water protection
Compact, lightweight and easy to use — with one-button operation and no extensive training
Device management with Honeywell Safety Suite.
Quick Specs:
• Flashing green IntelliFlash™ light for compliance at a glance
• Reflex™ Technology ensures sensor responsiveness for safety, uptime and worker confidence
- Sub-Category : Multi-Gas
- Brand : BW
Name
Description
File size
1014.74 KB
1.68 MB
2.5 MB
1.31 MB
533.64 KB
52.32 KB
125.46 KB
553.17 KB
365.37 KB
Image
SKU
Description
MCX3-000M-Y-NA
MCX3-000M-B-NA
MCX3-00H0-B-NA
MCX3-00HM-B-NA
MCX3-00H0-Y-NA
MCX3-00HM-Y-NA
MCX3-X000-B-NA
MCX3-X00M-B-NA
MCX3-X000-Y-NA
MCX3-X00M-Y-NA
MCX3-X0H0-Y-NA
MCX3-X0H0-B-NA
MCX3-X0HM-B-NA
MCX3-X0HM-Y-NA
MCX3-XW00-B-NA
MCX3-XW00-Y-NA
MCX3-XW0M-B-NA
MCX3-XW0M-Y-NA
MCXL-000M-B-NA
MCXL-000M-Y-NA
MCXL-00H0-B-NA
MCX3-XWHM-Y-NA
MCXL-00H0-Y-NA
MCXL-00HM-B-NA
MCXL-00HM-Y-NA
MCXL-X000-Y-NA
MCXL-X000-B-NA
MCXL-X0H0-Y-NA
MCXL-X0HM-Y-NA
MCXL-X00M-B-NA
MCXL-X00M-Y-NA
MCXL-X0H0-B-NA
MCXL-X0HM-B-NA
MCXL-XW00-B-NA
MCXL-XWH0-B-NA
MCXL-XW0M-Y-NA
MCXL-XWHM-B-NA
MCXL-XW00-Y-NA
MCXL-XWH0-Y-NA
MCXL-XW0M-B-NA
MCXL-XWHM-Y-NA
MCX3-XWH0-Y-NA
MCX3-XWH0-B-NA
MCX3-XWHM-B-NA
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW