Check icon

Success

Your request has been successfully submitted.

Explosion

MeshGuard CO2 IR

Rapidly deployable wireless Carbon Monoxide detector for use in hazardous environments

MeshGuard CO2 IR_9
MeshGuard CO2 IR is a rapidly deployable solution for Carbon Dioxide measurement in critical environments. Real-time readings are transmitted wirelessly to a RAE Systems controller for remote display of gas levels and audio and visual alarms using the same self-healing network as other MeshGuard toxic gas monitors. The MeshGuard CO2 IR offers two sensor ranges: • 0-100% Volume with 0.1% resolution • 0-5% Volume with 0.01% resolution Features and Benefits: • Fast and simple to operate with a self-forming wireless network and units come online automatically • Local display of gas concentrations • Rugged weather resistant housing • Multiple controller options for real-time wireless data collection and viewing from over 500 detectors • Self-healing network automatically routes data back to controller through best wireless path available • Continuous monitoring and real-time data analysis enable rapid decision making and action • Battery powered operation • Magnetic mounting option for quick and easy MeshGuard installation Application: • Environmental Cleanups/ Remediation • Fence Line Monitoring • Fracking • Plant Shutdown & Turn-Around • Worker Exposure
  • Brand : RAE
  • Sub-Category : Transportable
Name
Description
File size
MeshGuard Data Sheet
626.74 KB
MeshGuard LEL & CO2 IR User's Guide
1.69 MB
Wireless Mesh Gas Detection For Oil And Gas Exploration
727.87 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
MeshGuard Hazardous-Area Certifications
967.27 KB
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy