Contamination
ToxiRAE Pro
Wireless single-gas and oxygen detector with interchangeable sensors
Compact, reliable and easy-to-use, the ToxiRAE Pro doesn’t get in the way of workers doing their job and provides unmistakable five-way local and remote alarms if a threat is detected or a man is down. Plus, it offers the flexibility of easily swappable sensors to monitor for different gases in different situations. This personal, wireless monitor for toxic gases and oxygen keeps workers safe in the field by transmitting data to a central command in real time for continuous visibility.
Features and Benefits:
• Personal wireless monitor for toxic gases and oxygen
• Swap out sensors for different gases, including hydrogen sulfide, carbon monoxide, ammonia, chlorine, hydrogen cyanide, nitric oxide, phosphine, sulfur dioxide, and more
• Sensors store calibration data even when swapped out
• 5-way local and remote wireless alarm system
• Largest display in class
• Water-, dust-, and shock-resistant
• Compatible with AutoRAE 2 (Fully automatic bump testing and calibration)
• Built-in man-down alarm
• Most sensors can be shared with MultiRAE instrument family
Application:
• Clandestine Labs
• Emergency Response
• Exploration
• Fire Overhaul
• Fracking
• Hazmat Response
• Plant Shutdown & Turn-Around
• Residential Calls
• Urban Search & Rescue
• Worker Exposure
- Brand : RAE
- Sub-Category : Single-Gas
Name
Description
File size
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measurement Of Fumigants In The Food Storage Industry
901.23 KB
Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
1.17 MB
125.08 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Formaldehyde (HCHO) Sensor In RAE Systems Instruments
750.28 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now