Check icon

Success

Your request has been successfully submitted.

Contamination

Survivair Puma SCBA (NIOSH)

Industrial SCBA delivers comfort and reliability for frequent as well as occasional use.

placeholder
When you need an SCBA that is rugged enough for frequent use, and comfortable enough to be worn while performing your tasks, the answer is the Honeywell Cougar and Puma SCBAs. Both can be custom configured to meet your needs, or ordered preconfigured in the most popular configurations. The Puma hood is ideal for workers who wear prescription glasses or feel claustrophobic with standard facepieces.
  • Comfortable for frequent use.
  • Mighty-light backpack is lightweight and easy to use.
  • Second-stage regulator with Air Klic® and first breath release.
  • Optional Puma hood is easy to don, can be worn with prescription eyewear.
  • Optional Classic facepiece with welding attachment.
Item numberItem Description
Configured SCBACustom configure your Puma SCBA. Options include
  • Low (2216 psig) or high (4500 psig) pressure,
  • Whistle, warbling whistle or bell,
  • 30-, 45- or 60-minute cylinder, threaded
  • Twenty/20+ facepiece with nylon mesh headnet or 5-strap head harness, Puma hood, or Classic facepiece with welding attachment,
  • Communication systems,
  • Buddy breather and auxiliary airline,
To see all options and build your unique configuration click here
777777Puma SCBA. Complete assembly includes whistle alarm,30-minute aluminum cylinder, 2216 psig, threaded,Puma hood with medium nose cup.
471281Puma SCBA. Complete assembly includes bell alarm,30-minute aluminum cylinder, 2216 psig, threaded,Puma hood with medium nose cup,Buddy breather (over-the-shoulder) with SAR check valve,Carrying case.
476281Puma SCBA. Complete assembly includes bell alarm,30-minute carbon cylinder, 4500 psig, threaded,Puma hood with medium nose cup,Buddy breather (over-the-shoulder) with SAR check valve,Carrying case.
APPLICATIONS:
  • General industry
  • Welding
  • HazMat
  • Confined space
  • Water treatment plants
  • Chemical manufacturing
  • Compatible Facepieces, Helmets or Hoods : Survivair Puma Hood
  • Maximum Number of Cylinders : 1
  • Cylinder Pressure : 2216 | 3000 | 4500 Unknown unit (psig)
  • Cylinder Duration : 30 | 45 | 60 minute (time unit)
  • Alarm System Alerts : Plain Whistle | Warbling Whistle
  • Coupler Type : Hansen
  • Nose Cup Size : Small | Medium | Large
  • Second Stage Regulator : Pilot Valve
  • Cylinder Material : Aluminium | Carbon
Image
SKU
Description
471281
Survivair Puma 2216 psig, Puma hood with medium nose cup, plain whistle alarm, 2216 psig 30-minute aluminum cylinder without locking collar, SAR attachment with Hansen couplings, carrying case
476281
Survivair Puma 4500 psig, Puma hood with medium nose cup, plain whistle alarm, 4500 psig 30-minute carbon cylinder without locking collar, SAR attachment with Hansen couplings, carrying case
777777
Survivair Puma 2216 psig, Puma hood with medium nose cup, plain whistle alarm, 2216 psig 30-minute aluminum cylinder without locking collar.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy