Check icon

Success

Your request has been successfully submitted.

Contamination

MultiRAE Pro

Wireless, portable multi-threat monitor for radiation and chemical detection

MultiRAE Pro_22
This industry-leading wireless device monitors both chemical threats and gamma radiation and is the only multi-threat monitor with parts per billion precision. With the ability to wirelessly transmit threat and alarm data in real time to a central command station, the MultiRAE Pro offers improved visibility and awareness. It also gives you the flexibility to swap out 25 different sensors for a range of threats, including VOCs, toxic gases, combustibles, oxygen levels, as well as gamma radiation detection. The large display and replaceable sensors, pump, and battery make it easy to use and maintain, while five different alarms, including man down, provide the versatility you need to respond appropriately and quickly to incidents. Features and Benefits: • Parts per billion VOC measurement • Industry-leading wireless multi-threat device • Simultaneous monitoring of chemical threats and gamma radiation • Real-time data access from central command • More than 25 different chemical sensors • Swappable sensors • Man down alarm • Simple maintenance with replaceable sensors, pump, and battery • Fully automatic bump testing and calibration with AutoRAE 2 • 5-way local and remote wireless alarm • Mil-STD-810G certified • Device Management with Honeywell Sotera™ Express Application: • CBRNE • Hazmat Response • Indoor Air Quality • Urban Search & Rescue • Venue Protection
  • Sub-Category : Premium-Gas
  • Brand : RAE
Name
Description
File size
MultiRAE (Pumped) QuickStart Guide
302.5 KB
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
Environmental Applications For PIDs
836.32 KB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
813.81 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
Compliance of RAE Systems PIDs with EPA Method
790.8 KB
PID Lamp Characteristics
768.23 KB
The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
911.35 KB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Lithium-Ion Batteries
926.72 KB
USB To Serial Port Adapter
1.26 MB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Image
SKU
Description
MCB3-A3C1REZ-420
MCB3-A3C1REZ-020
MCB3-A3C1REZ-42N
MCB3-A3C168E-020
MCB3-A3C168E-420
MCB3-A3C1REZ-02M
MCB3-A3C1REZ-02N
MCB3-A3C1REZ-42M
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy