Check icon

Success

Your request has been successfully submitted.

Contamination

Honeywell AC4000 Air Cart

Honeywell AC4000 Air Cart

placeholder
The Honeywell AC4000 Air Cart is a mobile air source for NIOSH-approved supplied air respirators. The easy-to-use air-supplied respirator cart provides an uninterrupted supply of breathing air for up to four workers and is an ideal solution when location and/or freedom of movement are a factor. The air cart with wheels is durable with a lightweight, aluminum frame and includes several features that promote safety, mobility, and maneuverability.Features & Benefits:
  • Provides an uninterrupted supply of breathing air for up to four workers.
  • Multiple cylinder durations (30-min, 45-min, 60-min) that can be swapped out while in use.
  • Supports both low pressure (2216 psig) and high pressure (4500 psig) air supply systems.
  • Lightweight, compact and durable aluminum frame.
  • Dual hose hangers for organized airline storage.
  • Telescopic handle retracts when cart is stationary and pulls out when in transit.
  • Large wheels allow for easy maneuverability.
  • For use with Honeywell supplied airline hoses and couplers.
  • Coupler Type : Hansen | Schrader
  • Maximum Number of Cylinders : 4
  • Cylinder Material : Aluminum
Name
Description
File size
Image
SKU
Description
400010H
Air Cart with four connections for use with pressure demand airline respirators. Includes Hansen couplers. Accommodates up to four people. Use with two 2216 or two 4500 PSI cylinders with a maximum 7 (17.8 cm) diameter. Cylinders sold separately
400010S
Air Cart with four connections for use with pressure demand airline respirators. Includes Schrader couplers. Accommodates up to four people. Use with two 2216 or two 4500 PSI cylinders with a maximum 7 (17.8 cm) diameter. Cylinders sold separately.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy