Check icon

Success

Your request has been successfully submitted.

Contamination

Air Supply Systems

Air Supply Systems

Air Supply Systems_1
Pumps, air filtration panels, cooling systems and compressor ensure the proper breathing air to support your supplied air respirator.Features & Benefits:
  • Pumps, air filtration panels, cooling systems and compressor ensure the proper breathing air to support your supplied air respirator.
  • Hose Length : 50 foot | 15.24 metre
  • Compatible Products : Two Tight Fitting Facepieces or One Hood
Image
SKU
Description
86610
Portable ambient Air Pump, 3/4 H.P., for use with up to two tight fitting facepieces one hood.
86613
Inlet hose extension, 50', for portable ambient air pumps #86610 and #86630.
86630
Honeywell Ambient Air Pump, 1.5 H.P, for use with up to three tight fitting facepieces (North or Survivair) or two hoods (North or Survivair).
RPFP60A
Filtration panel for 4 workers with Carbon Monoxide (CO) alarm set to OSHA Regulations (alarm at 10 ppm)
RPFP100A
Filtration panel for 8 workers with Carbon Monoxide (CO) alarm set to OSHA Regulations (alarm at 10 ppm)
RPFPCO
17 liter CO gas cylinder for CO monitor, RPFP Series filtration panels.
RPFP987295
AC ADPTR CO MONITOR RPFP SER
RPFPCK
Calibration kit for CO Monitor, RPFP Series filtration panels.
RPFPO2
Cyl oxygene, 17 litres
RPFPRA
CO remote alarm, 50 feet, for RPFP Series filtration panels.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy