Check icon

Success

Your request has been successfully submitted.

Confined Space

MultiRAE

Wireless, portable multi-gas monitor with advanced VOC detection

MultiRAE_29
MultiRAE is the most advanced portable chemical detector on the market. With the flexibility of up to six gas sensors and the convenience of wireless portability, this multi-gas monitor is versatile and customizable, while delivering real-time access to instrument readings and alarm status from any location. Choose from 25 sensor options including LEL, PID, NDIR, and exotics that can be easily changed in the field. With five built-in alarms, including man down, and wireless connectivity to your command center, MultiRAE delivers vital information for fast incident response. Features and Benefits: • Optional integrated wireless • 25 field-interchangeable sensor options, including PID, NDIR, and exotics like ammonia, chlorine, and formaldehyde • Five local and remote alarms, including man down • Dust-tight and waterproof (IP65-rated) • Rugged design • Onboard gas libraries include 190 VOCs and 55 combustible gases • Longest battery run-time in its class • Intuitive, icon-driven interface • Flippable screen • Large buttons for easy navigation even with up to three glove layers • Continuous data logging — six months for five sensors 24/7 • Fully automated bump testing and calibration with AutoRAE 2 • Device Management with Honeywell Sotera™ Express Application: • Clandestine Labs • Confined Space Entry • Emergency Response • Environmental Cleanups/ Remediation • Exploration • Fracking • Hazmat Response • Plant Shutdown & Turn-Around • Residential Calls • Urban Search & Rescue • Venue Protection
  • Sub-Category : Premium-Gas
  • Brand : RAE
Name
Description
File size
MultiRAE (Pumped) QuickStart Guide
302.5 KB
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
The ABC’s Of Gases In The Industry
843.47 KB
PIDs As HazMat Response Tools
1.26 MB
Guide To Atmospheric Testing In Confined Spaces
1 MB
PIDs As Arson Investigation Tools
1.79 MB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Measurement Of Fumigants In The Food Storage Industry
901.23 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
PID Lamp Characteristics
768.23 KB
Formaldehyde (HCHO) Sensor In RAE Systems Instruments
750.28 KB
Upgrading Firmware On RAE Systems Instruments
820.7 KB
The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
911.35 KB
MiniRAE 2000 & MultiRAE Pre-Programmed Compound Libraries
2.26 MB
Handling LEL Sensor Poisons
802.3 KB
Electrochemical Sensor Replacement & Maintenance
976.3 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Theory And Operation Of NDIR Sensors
1.76 MB
Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
814.93 KB
Image
SKU
Description
MBB3-A1C112E-020
MBB3-A1C1R3E-020
MBB3-A1C112E-420
MBB3-A1C1R3E-420
MBB3-A1C112E-42M
MBB3-A1C112E-02M
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy