Check icon

Success

Your request has been successfully submitted.

Confined Space

Miller® TurboLite™ Edge Personal Fall Limiters

Miller® TurboLite™ Edge Personal Fall Limiters

placeholder
In work sites of every variety, edges are much more common than people realize – and they pose a greater riskIn work sites of every variety, edges are much more common than people realize – and they pose a greater risk than you’d expect. Without protection designed for edges, traditional lifelines risk being severed. Designed for performance in sharp and smooth edge applications, the TurboLite Edge offers versatility, enhanced user mobility and maximum safety. The TurboLite Edge ensures workers are safe in applications requiring foot-level tie-off or working near edges.Maximizes versatility for virtually any short-range applicationAvailable in working lengths from 6-ft to 12-ft in twin and single configurations with cable or web lifelines accommodate a wide-range of applications. A variety of connector options including tie-back offer maximum versatility.Provides protection for a wider range of workersWith a 420-lb (189 kg) weight capacity for all connections down to foot-level, Miller TurboLite™ Edge takes adaptability to new heights.Features & Benefits:Increases safetyModels available for sharp and smooth edges include an integral shock absorber to keep the lifeline intact in the event of a fall over an edge.Two buttons on harness connector positioned in two different planes require two distinct actions prevent accidental disengagement. A red indicator line gives a warning if the pin is not properly engaged.Maximizes versatility for virtually any short-range applicationAvailable in working lengths from 6-ft to 12-ft in twin and single configurations with cable or web lifelines accommodate a wide-range of applications. A variety of connector options including tie-back offer maximum versatility.Provides protection for a wider range of workersWith a 420-lb (189 kg) weight capacity for all connections down to foot-level, Miller TurboLite™ Edge takes adaptability to new heights.Enables quicker, easier installationForget about pin buttons that are difficult to operate and the troublesome need to connect the shock-absorber to the harness. With a single-click one pin connection you can focus on the task at hand.Creates a better worker experienceLightweight, compact harness connector with free-floating shock-absorber pack keeps workers cooler, and provides a more comfortable work experience. Integral swivel design increases worker mobility and prevents lifeline from twisting.Requires less fall clearanceCompared to shock-absorbing lanyards, the TurboLite Edge is an effective solution for applications with limited fall clearance.Lowers cost of ownershipHigh-impact nylon housing, abrasion-resistant webbing, durable harness connector and ballistic nylon shock absorber cover along with the ability to replace a damaged unit results in a decreased cost of ownership.Ensures compatibility with all Miller harnessesThe product is compatible with all Miller harnesses, without any add-ons. No cumbersome straps to attach to the harness or special connectors are required for different harness sizes or configurations.Prevents unit slippageAn optional Back D-Pad clip is included which is highly effective in preventing slippage and provides easier connection to the harness.
  • Standards : OSHA 1926.502 | ANSI A10.32 | ANSI Z359.14 Class B | ANSI LE (Leading Edge) | CSA Z259.2.2
Image
SKU
Description
MFLEC-11/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-3/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-20/11FT
The Miller® TurboLite™ Edge T-BAK Extreme is a Personal Fall Limiter designed for tie-back use in sharp edge applications with radius ≥ 0.005 in. (0.13 mm).
MFLEC2-11/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC2-18/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC2-20/8FT
The Miller® TurboLite™ Edge T-BAK Extreme is a Personal Fall Limiter designed for tie-back use in sharp edge applications with radius ≥ 0.005 in. (0.13 mm).
MFLEC-20/8FT
The Miller® TurboLite™ Edge T-BAK Extreme is a Personal Fall Limiter designed for tie-back use in sharp edge applications with radius ≥ 0.005 in. (0.13 mm).
MFLEC2-11/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-4/6FT
6-ft. single PFL with galvanized steel cable lifeline and steel locking rebar hook
MFLEC2-4/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLET-1/7.5FT
The Miller® TurboLite™ Edge T-BAK MAX is a Personal Fall Limiter designed for tie-back use in smooth edge applications with radius ≥ 0.060 in (1.5 mm). Equipped with an easy to install shock-absorbing connector system.
MFLET-1/10.5FT
The Miller® TurboLite™ Edge T-BAK MAX is a Personal Fall Limiter designed for tie-back use in smooth edge applications with radius ≥ 0.060 in (1.5 mm). Equipped with an easy to install shock-absorbing connector system.
MFLEC2-20/11FT
The Miller® TurboLite™ Edge T-BAK Extreme is a Personal Fall Limiter designed for tie-back use in sharp edge applications with radius ≥ 0.005 in. (0.13 mm).
MFLET2-1/7.5FT
The Miller® TurboLite™ Edge T-BAK MAX is a Personal Fall Limiter designed for tie-back use in smooth edge applications with radius ≥ 0.060 in (1.5 mm). Equipped with an easy to install shock-absorbing connector system.
MFLEW-18/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC-12/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-18/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC2-12/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEW2-11/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-12/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC2-3/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEW2-12/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC2-3/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-18/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-12/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLET2-1/10.5FT
The Miller® TurboLite™ Edge T-BAK MAX is a Personal Fall Limiter designed for tie-back use in smooth edge applications with radius ≥ 0.060 in (1.5 mm). Equipped with an easy to install shock-absorbing connector system.
MFLEW-11/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-18/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC-11/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEC-4/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEW2-3/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC-3/9FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEW2-3/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-3/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC2-12/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEW-12/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-3/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-12/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-4/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-12/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC2-18/6FT
6-ft. twin PFL with galvanized steel cable lifeline and aluminum captive eye carabiners
MFLEC2-4/6FT
The Miller® TurboLite™ EXTREME is a Personal Fall Limiter designed for use in sharp edge applications with radius ≥ 0.005 in (0.13 mm). It is equipped with an easy to install shock-absorbing connector system and galvanized cable lifeline.
MFLEW-12/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-11/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-11/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-18/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-4/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-11/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-18/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-4/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-4/12FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-3/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW-3/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-11/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-18/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-18/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-4/6FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEW2-4/9FT
The Miller® TurboLite™ MAX is a Personal Fall Limiter designed for smooth edge applications with radius ≥ 0.060 in (1.5 mm). It is equipped with an easy to install shock-absorbing connector system and abrasion-resistant Spectra® webbing lifeline.
MFLEC2-5/6FT
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy