Confined Space
Honeywell BW™ Max XT ll
Honeywell BW™ Max XT ll
Go the distance and save with this smart, simple and economical way to compliance.
Product Overview:
Honeywell BW™ Max XT ll is the smart, simple, and economical way to compliance. Workers feel safe and incidents are minimized so everyone will be able to do more. That means savings realized from business continuity and productivity.
Simple operation, with SmartSample pump.
Honeywell BW™ Max XT ll reliably monitors up to four hazards and combines straightforward one-button operation with our robust, motorized pump for intelligent, remote sampling, ideal for confined spaces. The Honeywell BW™ Max XT ll is fully compatible with MicroDock II automated test and calibration system.
Features & Benefits:
• Monitors H2S, CO, O2 and combustibles
• One-button operation with robust, motorized pump
• Compatible with MicroDock II
Quick Specs:
• Size: 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm
• Weight: 11.5 oz. / 328 g
• Temperature: -4 to 122°F / -20 to 50°C
- Sub-Category : Multi-Gas
- Brand : BW
Name
Description
File size
295.63 KB
1.07 MB
773.23 KB
2.5 MB
426.71 KB
Image
SKU
Description
XT-XWHM-Y-NA
XT-XW00-Y-NA
XT-C01-MC5
Honeywell Multi Unit Cradle Charger Used With GasAlertMax XT II Gas Monitor
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW