Check icon

Success

Your request has been successfully submitted.

Confined Space

AreaRAE Rapid Deployment Kit (RDK)

Rapidly deployable wireless gas detection for hazardous threats

AreaRAE Rapid Deployment Kit (RDK)_39
Assess and respond quickly to the release of toxic and radioactive substances with this turnkey system. The AreaRAE Rapid Deployment Kit (RDK) includes four versatile GPS-enabled AreaRAE monitors, RAEMet (AreaRAE Pro RDK only), a RAELink3 wireless router built in and all the necessary accessories for field operation. With The RDK, you have everything you need to create a perimeter and set up a command station up to two miles from the site. It all fits into a military-grade protective case, which charges all the batteries during storage. Features and Benefits: • Turnkey system for detection of hazardous toxic chemicals and radioactivity • Includes 4 AreaRAE monitors and RDK Ruggedized Host Controller (Not the case for AreaRAE Plus / AreaRAE Pro) • Up to 2 miles (3km) range for ISM 900Mhz • Up to 1.2 miles (2km) range for ISM 2.4Ghz • Push data to any location via ProRAE Guardian • Military-grade case • Device batteries charged during storage • Easy to transport • Standard GPS enable units (AreaRAE Plus / AreaRAE Pro) and Optional for other monitors • Scales up to 64 remote devices Application: • CBRNE • Clandestine Labs • Emergency Response • Environmental Cleanups/ Remediation • Fence Line Monitoring • Hazmat Response • Plant Shutdown & Turn-Around • Urban Search & Rescue • Venue Protection
  • Sub-Category : Transportable
  • Brand : RAE
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
PIDs As HazMat Response Tools
1.26 MB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measuring Heat Transfer Fluids With A PID
831.71 KB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Gas Detection In The Marine Industries
889.61 KB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Facility And Venue Protection
1.1 MB
Measurement Of PGMEA Using Photoionization Detectors
750.69 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Setting Alarm Limits For Mixtures
788.84 KB
Handling LEL Sensor Poisons
802.3 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Chemical Warfare Agent Measurements By PID
884.71 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Humidity Effect on PID Instruments
944.48 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Proper Use Of Dilution Fittings On Pumped Monitors
1.02 MB
Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
814.93 KB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Basics of Wireless Security
1.01 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now