Check icon

Success

Your request has been successfully submitted.

Confined Space

AreaRAE Pro

The first choice of first responders

AreaRAE Pro_38
For years, you’ve relied on AreaRAE as a first line of defense. As the threats have evolved, our technology has, too. Today’s AreaRAE Pro wireless multi-gas, multi-threat detector is equipped with more sensors, more versatility, and more insight into threats happening in real-time—arming you with the information you need when seconds count. Features and Benefits: • Monitors up to seven threats, including Gamma radiation , VOCs, combustibles, Toxics and Oxygen • Ppb performance level on VOCs measurement • Dedicated gamma sensor slot • Local weather station • Part of ConneXt Safety Solutions with ISM and Wi-Fi wireless configurations • Wireless technology sends real-time data to command station up to two miles (3km) away • Secondary radio module (Mesh) act as an communication Hub for other wireless devices • Ruggedized, portable, and weather-resistant design for harsh environments Application: • CBRNE • Clandestine Labs • Decontamination • Emergency Response • Fire Overhaul • Hazmat Response • Urban Search & Rescue • Venue Protection
  • Brand : RAE
  • Sub-Category : Transportable
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
PIDs As HazMat Response Tools
1.26 MB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measuring Heat Transfer Fluids With A PID
831.71 KB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Facility And Venue Protection
1.1 MB
Radioisotopes in Everyday Life
582.88 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Setting Alarm Limits For Mixtures
788.84 KB
Handling LEL Sensor Poisons
802.3 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Chemical Warfare Agent Measurements By PID
884.71 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Proper Use Of Dilution Fittings On Pumped Monitors
1.02 MB
Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
814.93 KB
Basics Of Nuclear Radiation
1.31 MB
ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
817.03 KB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Basics of Wireless Security
1.01 MB
Response Guidelines for Inadvertent Movement or Illicit Trafficking of Radioactive Material
1.1 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now