Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Uvex Stealth Readers

Uvex Stealth Readers

placeholder
Uvex Stealth Readers provide the protection and comfort of a Uvex Stealth goggle with increased magnification for close-up inspection or fine detail work. It has Uvextreme AF lens and 3 diopter strengths including +1.5, +2.0 and +2.5 magnifications. Easy replacement system. Made in the USA.Features & Benefits:
  • PC, Uvextreme AF
  • Polypropylene, elastomer goggle body
  • Quick-adjust, latex-free Neoprene headband
  • Available in classic toric lens and OTG
  • Easy and economical lens replacement system
  • Modern design
Certifications
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • D3
Polycarbonate Lens Coatings available in:
  • Uvextreme Anti-Fog lens coating with three diopter strengths: +1.5, +2.0, +2.5 magnifications
Fit:
  • Polypropylene, soft, elastomer body flexes and conforms to the face for a secure, gap-free, comfortable fit
  • Pivoting, easy-adjusting, latex-free Neoprene headband
  • Easy and economical lens replacement system
  • Modern design, high comfort and protection
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Certified to meet D3 standards
  • U6 grade –level filtering 99.9% UVB/UVA protection
Value Proposition:
  • Easy and economical lens replacement system
  • Made in USA
  • Uvex Stealth Reading Magnifiers is also available in classic toric lens, and OTG
Style:
  • Modern, Full protection and comfort
Competitive advantages: SCT, MMT, Hydroshield AF
  • Frame Color : Navy
  • Lens Coating : Dura-streme HC/AF
  • Product Platform Advantages : Easy, economical lens replacement system; Made in USA; Available in regular toric lens and OTG.
  • Browbar : Soft
  • Lens Color : Clear
  • Headband Color : Gray
  • Frame Flexibility : Adjustable headband
  • Product Type : Reader
  • Headband Included : Yes
  • Headband Material : Neoprene
Image
SKU
Description
S3991X
Honeywell Uvex Stealth® Reader Indirect Vent Impact Goggles With Blue Low Profile Frame And Clear Uvextreme® Anti-Fog Anti-Scratch Lens
S3992X
Honeywell Uvex Stealth® Reader Indirect Vent Impact Goggles With Blue Low Profile Frame And Clear Uvextreme® Anti-Fog Anti-Scratch Lens
S3993X
Stealth Reader Goggle +2.5
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy