Chemical Splash
Sterile Eyewash Replacement Cartridges
Sterile Eyewash Replacement Cartridges
Sterile, buffered, pH-balanced saline solution offers unmatched safety. Available for the Fendall 2000 and the Fendall Pure Flow 1000.
Features & Benefits:
● Sterile solution offers unmatched safety.
● When compared to tap water, sterile solution offers the best protection from contaminants and bacteria that could lead to secondary trauma to an injured eye.
● Sterile solution reduces the risk of potential liability if eye injury from flushing with contaminated water occurs.
- Solution Eyewash : 100% Sterile, buffered, pH balanced, saline solution
- Sterile : Yes
- Shelf Life : 24 megaohm | 24 Months
- Package Weight : 62 pound
- Solution Type : Saline solution
- Package Quantity : 1
- Overall Case Height : 16 inch
- Overall Case Width : 9 inch
- Overall Case Depth : 24 inch
Name
Description
File size
Image
SKU
Description
32-ST2050-0000
Honeywell Fendall 2000™ Cartridge Set
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW