Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Silver Shield® - SSCA

Silver Shield® - SSCA

Silver Shield® - SSCA_1
Features & Benefits:
  • Five (5) layer PE and EVOH constructions provides excellent chemical resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones and esters.
  • Provides high performance protection in the most demanding applications.
  • Thin and lightweight, excellent use for a liner under gloves or garments and shoes.
Name
Description
File size
Image
SKU
Description
SSCA/L
Honeywell Size 56" Silver Silver Shield® EVOH/Polyethylene Coat Apron
SSCA/M
PE & EVOH Silver 2.7 mil n/a 50 Smooth
SSCA/S
PE & EVOH Silver 2.7 mil n/a 43 Smooth
SSCA/XL
PE & EVOH Silver 2.7 mil n/a 62 Smooth
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now