Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Silver Shield® - SSB

Silver Shield® - SSB

Silver Shield® - SSB_1
Features & Benefits:
  • Five (5) layer PE and EVOH constructions provides excellent chemical resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones and esters.
  • Provides high performance protection in the most demanding applications.
  • Thin and lightweight, excellent use for a liner under gloves or garments and shoes.
Name
Description
File size
Image
SKU
Description
SSB
Honeywell Size 15" Silver Silver Shield® EVOH/Polyethylene Chemical Protection Boot Cover
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now