Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Silver Shield® - SSA

Silver Shield® - SSA

placeholder
Features & Benefits:
  • Five (5) layer PE and EVOH constructions provides excellent chemical resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones and esters.
  • Provides high performance protection in the most demanding applications.
  • Thin and lightweight, excellent use for a liner under gloves or garments and shoes.
Name
Description
File size
Image
SKU
Description
SSA
Honeywell SilverShield Apron resistant to over 280 different chemicals including alchohols, aliphatics, aromatice, chlorines, ketones and esters.Size9
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy